Accessories
In-Line Filter Element
In-Line Filter Elements provide to customers the ability to address a wide array of harsh environments with high levels of airborne contaminants in a simple and cost-effective manner.
In-line filtration solutions available on the market, the In-Line Filter provides superior performance in terms of improving detector longevity and reducing maintenance frequency. Having tapered inlet and outlet means In-Line Filter is easily fitted in line with the sampling pipe without the need for any additional pipe fittings hence reducing the cost of installation. Filter elements can be easily replaced without having to remove the filter from the pipe network hence simplifying maintenance.
Features & Benefits:- Improved detector longevity in applications with high levels of air-borne contamination
- Reduces maintenance intervals, thus reducing total cost of ownership
- Requires no additional pipe fittings thus reducing cost of installation
- Improved aesthetics
- Vertical or horizontal mounting