/content/hbtbt/ae/en/search-results.html

Accessories

Inertech Pressure Vent

Inertech Pressure Vents are high performance vents which provide 100% efficiency at the pressure of 95.5 Pascals.

Overview

Inertech Pressure Vents are high performance vents which provide 100% efficiency at the pressure of 95.5 Pascals.

Features & Benefits:
  • High Performance Interlock blades provide good sealing
  • Gas Discharge Performance tested
  • 4 Hour Fire rated
  • Interlocking Aerofoil balanced weight blade system
  • Dynamic Co‐efficient factor of 1.15
  • Interlocking Blade design for onsite calibration
  • Fits walls 1 to 400mm thickness