Accessories
OSID Environmental Housing
OSID environmental housings protect OSID imagers and emitters from dust and water ingress in industrial environments. The glazed housings are made of ABS and the glass windows cause minimal attenuation of the UV and IR beams.
OSID environmental housings protect OSID imagers and emitters from dust and water ingress in industrial environments. The glazed housings are made of ABS and the glass windows cause minimal attenuation of the UV and IR beams. Installation and servicing is extremely easy.
Features & Benefits:- IP66, NEMA 4-4X for use in harsh environments
- Imager with extra viewing opening for alarm and fault LEDS
- Fast and easy installation - entry and exit opening for wiring
- Protects against dust and water
- IP66
- NEMA 4-4X
Others
- Product Type
- Housings, Covers & Mounts
Others
- Product Type
- Housings, Covers & Mounts
- Product Type : Housings, Covers & Mounts