Accessories
Vesda VP-P
Pipe – 3⁄4”
One of the key elements in the performance of a VESDA by Xtralis aspirating smoke detection system is the network of sampling pipes that actively transport air from a protected area to the detector. This is why Xtralis offers VESDA Aspirating Pipe and Fittings packages to simplify pipe selection and ensure that a quality system is installed every time.
Features & Benefits:- UL1887 Listed for use in Plenum Rated Areas
- An integrated CPVC Pipe & Fittings package designed for use with VESDA Aspirating Smoke Detection Systems
- Simplifies the selection of Pipe & Fittings to ensure the correct product is installed
- Simplifies specifiers’ and installers’ task and saves time and money
- Pre-labeled Pipes in accordance with NFPA 72 Requirements
- UL