/content/hbtbt/ae/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Beam Detectors

6500RS Conventional Optical Smoke Beam Detector

6500RS are conventional reflector- type linear optical beam smoke detectors designed to operate as a component of a conventional fire alarm system

The 6500RS and 6500R operate primarily on the principle of light obscuration utilising an infra-red beam. Optical beam smoke detectors are particularly appropriate for protecting buildings with large open spaces such as warehouses, atriums etc. The 6500RS and 6500R detectors are combined transmitter/receiver units that can be directly connected to a conventional detector circuit. The infra-red transmitter generates a beam of light towards a high efficiency reflector. The reflector returns the beam to the receiver where an analysis of the received signal is made. The change in the strength of the received signal is used to determine the alarm condition. The 6500RS features a unique remote test capability that fully tests both the optics and the electronics of the device. An optical filter is automatically introduced in front of the optics, attenuating the returned beam and causing the unit to go into alarm. The 6500R does not include the remote test capability.

The alignment of the detector is simplified with the aid of the detector’s gun sight targeting device. This can be further tuned using the numerical signal strength indicator to set the optimum alignment. The sensitivity of the detector can be set to between 25% and 50% obscuration, providing application flexibility to suit the environment in which the detector will be installed. In addition to the four fixed value alarm thresholds, there are two variable thresholds that automatically compensate for changes in the environment which could otherwise result in unwanted alarms while remaining within a known sensitivity range. The detector incorporates automatic drift compensation, whereby the detector will adjust its detection thresholds in line with any long term signal reduction of the beam caused by contamination of the optical surface. The detector can be adjusted up to 10° vertically and horizontally for alignment. Where greater angular adjustment is required, the multi-mount accessory enables the detector to move through 28° vertically and 360° horizontally when ceiling mounted or up to 23° vertically and 90° horizontally when wall mounted.

Features & Benefits:
  • Combined transmitter and receiver unit
  • 4 x fixed sensitivity/threshold levels
  • Numerical indicators to aid beam alignment
  • Standby, fault and alarm LED indicators visible from the front and bottom
  • ±10° horizontal and vertical beam alignment
  • Automatic drift compensation
  • Externally powered
  • Extended Warranty
  • Servo-operated test filter (6500RS)
Certifications:
  • EN54-12

Others

  • Overall Depth
    • 84 millimetre
  • Maximum Beam Distance
    • 70 metre
  • Maximum Alarm Current
    • 38.5 milliampere
  • Maximum Operating Humidity
    • 95 Percentage
  • Overall Height
    • 254 millimetre
  • Minimum Operating Humidity
    • 0 Percentage
  • Maximum Operating Voltage
    • 10.2 to 32
  • Minimum Operating Ambient Temperature
    • 55 degree Celsius
  • Maximum Standby Current
    • 17 milliampere
  • Overall Width
    • 190 millimetre
  • Alarm Contact Ratings
    • 0.5 A @ 30 voltage direct current
  • Minimum Beam Distance
    • 5 metre
  • Regulatory Approvals
    • CPR approved to EN54 – 12:2015; CE
  • Material
    • Trim- Bayblend FR110, Lens cover- Lexan, Backbox-Noryl
  • Detector Type
    • Smoke Beam
  • Detection Area
    • Linear
  • Conventional or Addressable
    • Conventional

Others

  • Overall Depth
    • 84 millimetre
  • Maximum Beam Distance
    • 70 metre
  • Maximum Alarm Current
    • 38.5 milliampere
  • Maximum Operating Humidity
    • 95 Percentage
  • Overall Height
    • 254 millimetre
  • Minimum Operating Humidity
    • 0 Percentage
  • Maximum Operating Voltage
    • 10.2 to 32
  • Minimum Operating Ambient Temperature
    • 55 degree Celsius
  • Maximum Standby Current
    • 17 milliampere
  • Overall Width
    • 190 millimetre
  • Alarm Contact Ratings
    • 0.5 A @ 30 voltage direct current
  • Minimum Beam Distance
    • 5 metre
  • Regulatory Approvals
    • CPR approved to EN54 – 12:2015; CE
  • Material
    • Trim- Bayblend FR110, Lens cover- Lexan, Backbox-Noryl
  • Detector Type
    • Smoke Beam
  • Detection Area
    • Linear
  • Conventional or Addressable
    • Conventional
  • Regulatory Approvals : CPR approved to EN54 – 12:2015; CE
  • Material : Trim- Bayblend FR110, Lens cover- Lexan, Backbox-Noryl
  • Detector Type : Smoke Beam
  • Detection Area : Linear
  • Conventional or Addressable : Conventional
  • Overall Depth : 84 millimetre
  • Maximum Beam Distance : 70 metre
  • Maximum Alarm Current : 38.5 milliampere
  • Maximum Operating Humidity : 95 Percentage
  • Overall Height : 254 millimetre
  • Minimum Operating Humidity : 0 Percentage
  • Maximum Operating Voltage : 10.2 to 32
  • Minimum Operating Ambient Temperature : 55 degree Celsius
  • Maximum Standby Current : 17 milliampere
  • Overall Width : 190 millimetre
  • Alarm Contact Ratings : 0.5 A @ 30 voltage direct current
  • Minimum Beam Distance : 5 metre
Others
Name
Description
File Size
Date
Size
6500RS Linienf�rmige Rauchmelder
application/pdf 305.35 KB
5/26/2022
305.35 KB
6500R Linienf�rmige Rauchmelder
application/pdf 305.35 KB
5/26/2022
305.35 KB
Name
Description
File Size
Date
Size
6500RS Linienf�rmige Rauchmelder
305.35 KB
5/26/2022
305.35 KB
6500R Linienf�rmige Rauchmelder
305.35 KB
5/26/2022
305.35 KB
Name
Description
File Size
Date
Size
6500RS Linienf�rmige Rauchmelder
305.35 KB
5/26/2022
6500R Linienf�rmige Rauchmelder
305.35 KB
5/26/2022
Image
SKU
Description
alt
6500RE
Reflective Optical Smoke Beam Detector, 10.2-32V DC, -30C to 55C, IP54
alt
6500RSE
Reflective Optical Smoke Beam Detector, With Remote Test, 10.2-32V DC, -30C to 55C, IP54
Image
SKU
Description
alt
6500RE
Reflective Optical Smoke Beam Detector, 10.2-32V DC, -30C to 55C, IP54
alt
6500RSE
Reflective Optical Smoke Beam Detector, With Remote Test, 10.2-32V DC, -30C to 55C, IP54