Contact Sensors
955WH Plunger Switch
The Honeywell 955WH Plunger Switch functions as a mechanical sensor switch. Splice and insulate wires. Ensure wires are protected from sharp edges. Use extender screw, when necessary, and check for proper switch operation.
The Honeywell 955WH Plunger Switch functions as a mechanical sensor switch. Splice and insulate wires. Ensure wires are protected from sharp edges. Use extender screw, when necessary, and check for proper switch operation. When possible provide physical protection for wires using plastic or metal conduit. When used for sliding window or door installations, mount switch near the top to avoid moisture and physical damage. When used as a tamper switch for a Bell/Siren box or Control Panel, use this switch with the optional Honeywell 28-2 Bracket.
Features & Benefits:- Swinging door switch
- Sliding window or door switch
- Tamper switch for bell / siren box, or control panel (requires the optional Honeywell 28-2 bracket)
Others
- Input Current
- 500milliampere
- Switch Type
- Plunger
Others
- Input Current
- 500milliampere
- Switch Type
- Plunger
- Input Current : 500milliampere
- Switch Type : Plunger