/content/hbtbt/ae/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Detector Test Equipment

Smoke capsule for multi-stimulus detector tester 805550/51

Smoke capsule for multi-stimulus detector tester 805550/51

Replacement smoke capsule (Testifire TS3) for the testing of smoke detectors Series IQ8Quad and 9x00 with optical and/or ionization sensors. Suitable for the multi-stimulus detector tester Part No. 805550/51.

Features & Benefits:
  • Non-flammable, non-toxic materials
  • Production of test gas only during the testing
  • Does not cause any residue in the sensor chamber
  • Suitable for optical and ionization detectors
  • No test gas storage under pressure – no dangerous goods
  • More productivity than the spray can
Certifications:
  • GEA GEI 1-082
  • CEA GEI 1-084

Others

  • Maximum Operating Humidity
    • <95 Percentage
  • Product Type
    • Smoke Capsule

Others

  • Maximum Operating Humidity
    • <95 Percentage
  • Product Type
    • Smoke Capsule
  • Product Type : Smoke Capsule
  • Maximum Operating Humidity : <95 Percentage
Image
SKU
Description
alt
805552
Smoke capsule for multi-stimulus detector tester 805550/51
Image
SKU
Description
alt
805552
Smoke capsule for multi-stimulus detector tester 805550/51