Detector Test Equipment
Smoke pellets for testing purposes
Test and Commissioning Tools are designed for Wire burn testing/Smoke detectors.
Pellets for the generation of dense bright smoke. To charge detectors with smoke for testing purposes and verification of air flow. The pellets are lit with an open flame (e.g. matches, lighter etc.). Extinguishing is not necessary. Please ensure the use of a non-flammable base. After ignition the pellet will burn to complete ash (without formation of flames).
Features & Benefits:- 40 sec. burning-time per smoke pellet
- 18 m³ smoke produced per smoke pellet