/content/hbtbt/ae/en/search-results.html

Detector Test Equipment

Smoke pellets for testing purposes

Test and Commissioning Tools are designed for Wire burn testing/Smoke detectors.

Pellets for the generation of dense bright smoke. To charge detectors with smoke for testing purposes and verification of air flow. The pellets are lit with an open flame (e.g. matches, lighter etc.). Extinguishing is not necessary. Please ensure the use of a non-flammable base. After ignition the pellet will burn to complete ash (without formation of flames).

Features & Benefits:
  • 40 sec. burning-time per smoke pellet
  • 18 m³ smoke produced per smoke pellet
Image
SKU
Description
alt
251-002
Smoke Matches, Pack Qty 12
alt
251-003
Smoke pellets for testing purposes
Image
SKU
Description
alt
251-002
Smoke Matches, Pack Qty 12
alt
251-003
Smoke pellets for testing purposes