Detector Test Equipment
Xtralis Pipe
The Xtralis PIP series is designed to make a better quality pipe system.
The Xtralis PIP series is designed to make a better quality pipe system.
Features & Benefits:- Always use tools specifically designed for plastic pipe
- Avoid sources of heat or open flames when solvent cementing.
- Always chamfer and deburr pipe ends
- Use the proper solvent cement
- Always replace lids on cans when not in use
- Never dilute solvent cement
- Keep jointing surfaces dry in wet weather
- Avoid direct inhalation of fumes. Use in a well-ventilated area
- Wipe up spills or leaks immediately with clean lint free cloth or paper towels
- Classification to EN54-20 (Class A, B or C)
Others
- Product Type
- Tubing Bend
Others
- Product Type
- Tubing Bend
- Product Type : Tubing Bend