/content/hbtbt/ae/en/search-results.html

Detector Test Equipment

Xtralis Smoke Detector - VSP-983

VEA provides assured detection through active sampling and end to end system integrity monitoring.

Overview

VEA provides pinpoint addressability by using a network of microbore tubes connected to sample points located in the protected area. VEA actively draws air through sample points and analyses for presence of smoke particles in a centrally located smoke sensor module. VEA provides assured detection through active sampling and end to end system integrity monitoring. VEA also provides flexible and fast installation utilizing easy to install flexible microbore tubes and push-fit connectors, which reduce installation time and cost.

Features & Benefits:
  • Spot detectors are difficult to reach
  • Access to the protected area is restricted
  • Disruption of occupants is undesirable
  • Installation and maintenance costs are high
  • Electrical codes are stringent and conduits are mandatory
  • False alarms are extremely costly
  • There is high density of spot detectors
Specifications

Others

  • Product Type
    • Sampling Tubes & Points

Others

  • Product Type
    • Sampling Tubes & Points
  • Product Type : Sampling Tubes & Points
Product Number
SKUs
Image
SKU
Description
alt
VSP-983-B
Xtralis Smoke Detector: 4mm Surface Mount: Black Sampling Point
alt
VSP-983-B22
VESDA-E VEA 4mm Surface Mount Sampling Point Pk of 22 Black
alt
VSP-983-W
VESDA-E VEA 4mm Surface Mount Sampling Point White
alt
VSP-983-W22
VESDA-E VEA 4mm Surface Mount Sampling Point Pk of 22 White
Image
SKU
Description
alt
VSP-983-B
Xtralis Smoke Detector: 4mm Surface Mount: Black Sampling Point
alt
VSP-983-B22
VESDA-E VEA 4mm Surface Mount Sampling Point Pk of 22 Black
alt
VSP-983-W
VESDA-E VEA 4mm Surface Mount Sampling Point White
alt
VSP-983-W22
VESDA-E VEA 4mm Surface Mount Sampling Point Pk of 22 White