/content/hbtbt/ae/en/search-results.html

Detector Test Equipment

Xtralis VESDA-E VEA Microbore Tube

The VESDA-E VEA Microbore tubes are custom made, high quality plenum rated flame retardant polyethylene tubes that are reliable long-term performance. They are lightweight and flexible for easy handling and installation.

Overview

The VESDA-E VEA Microbore tubes are custom made, high quality plenum rated flame retardant polyethylene tubes that are reliable long-term performance. The tubes come with distance marking at regular intervals making them very efficient to install and keep easy installation records. They come in black colour with red stripes for use in smoke detection and meet requirements of global installation codes. Microbore tubes do not have any active component making no need for electrical wiring during installation of smoke detectors resulting in fast and easy installation. They are lightweight and flexible for easy handling and installation.

Features & Benefits:
  • Plenum rated
  • Flame retardant
  • High quality polyethylene material
  • Stress crack resistant
  • Distance marking at regular intervals
  • Meets requirements of global installation codes
Certifications:
  • UL 1820
  • NFPA 90A
  • EN 54-20:2006
  • BS EN 61386-1:2007
Specifications

Others

  • Product Type
    • Sampling Tubes & Points

Others

  • Product Type
    • Sampling Tubes & Points
  • Product Type : Sampling Tubes & Points
Product Number
SKUs
Image
SKU
Description
alt
VSP-998
VESDA-E VEA 6mm Blanking Plug (50)
Image
SKU
Description
alt
VSP-998
VESDA-E VEA 6mm Blanking Plug (50)