/content/hbtbt/ae/en/search-results.html

Flame Detectors

Flame Detector

UniVario Flame Detectors are used for the recognition of fast developing fires with flame formation. The three-channel IR flame detector achieves a high level of resistance towards disturbance variables via three-channel infrared evaluation.

UniVario Flame Detectors are used for the recognition of fast developing fires with flame formation. The three-channel IR flame detector achieves a high level of resistance towards disturbance variables via three-channel infrared evaluation. Optical windows of the IR sensors are fully monitored. Operation, fault and fire statuses are displayed via LEDs on the detector. Voltage supply and connection occur directly via the standard detector zone at the esserbus transponder (Part No. 808623.10). The detector is also reset directly via the same esserbus transponder.

Features & Benefits:
  • Direct linking and voltage supply via standard detector group at the esserbus transponder (Part No. 808623.10)
  • Base installation and alignment via mounting bracket (Part No. 783312)
  • High IP protection for indoor and outdoor usage
  • 3-channel infrared flame detector
  • Operation and fault status displayed on the detector
  • Self-monitoring via internal sensors
  • Easy testing with magnet via integrated reed switch
Certifications:
  • EN54-10 VdS G 208131 & VdS G 211041
Image
SKU
Description
alt
782311
UV flame detector UniVario, IP67
alt
782315
Three-channel IR flame detector UniVario, IP67
Image
SKU
Description
alt
782311
UV flame detector UniVario, IP67
alt
782315
Three-channel IR flame detector UniVario, IP67