/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    E-Type 70°C Thermal Probe

    Notifier E-Type Stainless Steel Thermal Probes at 70°C are designed for use in applications such as kitchens, commercial laundries, plant/motor rooms, oil & gas production facilities, mining equipment and vehicles.

    Overview

    Notifier E-Type Stainless Steel Thermal Probes are designed for use in applications such as kitchens, commercial laundries, plant/motor rooms, oil & gas production facilities, mining equipment and vehicles, chemical processing plants, marine, rail transport and power generation. The sensor is a fixed temperature, heat sensitive device consisting of a pair of normally open contacts mounted in a stainless steel probe. A rise in temperature will cause the contacts to close at the set point temperature, the procedure reverses and the contacts re-open below the set point temperature.

    Features & Benefits:
    • Seamless one piece construction
    • High corrosion and impact resistance
    • Gold/Silver plated contacts for reliable operation
    • Factory calibrated to pre-set temperature
    • Sealed against severe environment conditions
    Certifications:
    • CSIRO ActivFire listed to AS1603.1 - 1990 Incl