/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    Explosion Proof Probe

    Explosion Proof Probe suitable for installations with explosive atmospheres, warehouses of hazardous materials and exhaust ducts or areas with the presence of corrosive elements or vapors of condensation.

    Overview

    Self-resetting thermal probe with activation range between 54 ° C and 65 ° C mounted in box flameproof, ATEX II 2G EEx-d IIC T6, with degree of protection IP65. Especially suitable for installations with explosive atmospheres, warehouses of hazardous materials and exhaust ducts or areas with the presence of corrosive elements or vapors of condensation. Suitable for indoors or outdoors. Compatible with analogue control panels of NOTIFIER, using an M710-CZR interface module, and most conventional control panels from the market.

    Certifications:
    • ATEX II 2G EEx-d IIC T6
    • CESI 03 ATEX 042