/content/hbtbt/ae/en/search-results.html

Heat Detectors

Thermal Intrinsically Safe Detector

It is a conventional 2- wire intrinsically safe thermal detector. This detector is designed to provide open area protection and is for use with 2-wire control panels via interface module.

It is a conventional 2- wire intrinsically safe thermal detector. This detector is designed to provide open area protection and is for use with 2-wire control panels via interface module.

Features & Benefits:
  • 360° visible LED indicator
  • Tamper-resistant design
  • SEMS screws for easy wiring (B401)
  • Low operating current
  • 3-year warrant
Certifications:
  • CCC

Others

  • Maximum Operating Voltage
    • 28 VDC
  • Minimum Operating Voltage
    • 8.5 VDC
  • Overall Height
    • 51 mm
  • Conventional or Addressable
    • Conventional
  • Maximum Operating Humidity
    • 95 %
  • Regulatory Approvals
    • CCC

Others

  • Maximum Operating Voltage
    • 28 VDC
  • Minimum Operating Voltage
    • 8.5 VDC
  • Overall Height
    • 51 mm
  • Conventional or Addressable
    • Conventional
  • Maximum Operating Humidity
    • 95 %
  • Regulatory Approvals
    • CCC
  • Conventional or Addressable : Conventional
  • Maximum Operating Humidity : 95 %
  • Regulatory Approvals : CCC
  • Maximum Operating Voltage : 28 VDC
  • Minimum Operating Voltage : 8.5 VDC
  • Overall Height : 51 mm
Image
SKU
Description
alt
JTWB-BCD-5151EIS
Thermal Intrinsically Safe Detector, 8.5 to 28V DC, 80g, -10C to 50C
Image
SKU
Description
alt
JTWB-BCD-5151EIS
Thermal Intrinsically Safe Detector, 8.5 to 28V DC, 80g, -10C to 50C