/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    Thermometer Detector

    Discontinued

    The TMP2 series rate of rise heat detectors consist of a probe and an electronic circuit for the conditioning of the signal generated by the transducer.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The TMP2 series rate of rise heat detectors consist of a probe and an electronic circuit for the conditioning of the signal generated by the transducer. It is possible to connect the sensor to all NOTIFIER control units as a normal smoke sensor, we will therefore have a direct connection for conventional control units, for analogue control units interposition is possible only with a M710-CZ interface module.The electrical signal of the transducer is transformed intoan engineered output with different possibilities of link.The electronic board, of reduced dimensions, is madeusing SMT technology, and mounted directly inside the probe.

    Features & Benefits:
    • Short Circuit Isolator
    • Complies with the EMC directive
    • Immune to electromagnetic disturbances
    • High reliability: self-diagnosis procedure
    • Programmable LED for status indications
    • Two-wire technology
    • Low consumption
    • Temperature levels settable from -20 ° C to 110 ° C
    Certifications:
    • ATEX II 2G Ex d IIC T6
    • EN54-5 CPR