/content/hbtbt/ae/en/search-results.html

Motion Detectors

DUAL TEC® Motion Sensor-DT8016

DUAL TEC® Motion Sensor is motion sensor with mirror optics Designed for mid to high-end commercial environments where a Grade 3 system may be required .

DUAL TEC® Motion Sensor are designed for high level security installations with a unique

Professional look optimum performance is achieved using X-Band microwave technology and Uniform Sensitivity Optics. . The sensor looks for a wide time frame and integrates the signal received prior to any alarm triggering decision.

It includes DualCore™ signal processing which is ideal for areas that are difficult to protect with standard products and integrates a total of five patented solutions to improve reliability and In addition to this, the installer will benefit from the design of the sensor which allows easy access to the connectors with its quick plug-in feature. Furthermore this motion sensor offers integrated EOL resistors and an enhanced walk test feature saving time

Features & Benefits:
  • Plug-in electronics
  • Integrated End-of-Line (EOL) resistors
  • Flash light Walk Test
  • Mirror optics
  • Highest security approval
Certifications:
  • EN50131-2-4 Grade 2 Class II
  • NF&A2P two shields
  • GOST-R
  • PD6662:2010
Others
Name
Description
File Size
Date
Size
ROSS-US-AG86-B00464
application/pdf 8.41 MB
2/14/2022
8.41 MB
RU_certificate-ROSS-US-AG86-B00464
application/pdf 8.41 MB
2/3/2022
8.41 MB
Certificado EN Grado 2 - DT8016MF4
application/pdf 448.85 KB
2/14/2022
448.85 KB
Certificacado DT8016AF4
application/pdf 1.19 MB
2/14/2022
1.19 MB
Declaration of Conformity
application/pdf 129.99 KB
2/14/2022
129.99 KB
Certificado DT8016F4
application/pdf 225.68 KB
2/14/2022
225.68 KB
Sales Sheet
Name
Description
File Size
Date
Size
Full range of wired motion sensor Poster
application/pdf 777.81 KB
2/3/2022
777.81 KB
Full range of wired motion sensor Poster
application/pdf 777.81 KB
2/3/2022
777.81 KB
Poster Gama completa de sensores de movimiento cableados
application/pdf 876.15 KB
2/3/2022
876.15 KB
Brochure
Name
Description
File Size
Date
Size
Residential Hardwired Indoor Motion Detectors - Sales Brochure
application/pdf 575.75 KB
2/17/2022
575.75 KB
Commercial Hardwired Indoor Motion Detectors - Sales Brochure
application/pdf 553.76 KB
2/17/2022
553.76 KB
Commercial Hardwired Indoor Motion Detectors - Sales Brochure
application/pdf 553.76 KB
2/3/2022
553.76 KB
Folleto comercial Detectores de movimiento cableados de interior para el mercado comercial Serie IS3000-DT8000
application/pdf 6.2 MB
4/7/2022
6.2 MB
Dtecteurs de mouvement filaires d'intrieur
application/pdf 3.87 MB
2/17/2022
3.87 MB
Residential Hardwired Indoor Motion Detectors - Sales Brochure
application/pdf 575.75 KB
2/17/2022
575.75 KB
Folleto comercial Detectores de movimiento cableados de interior para el mercado residencial Serie IS3000-DT8000
application/pdf 568.79 KB
4/7/2022
568.79 KB
Commercial Hardwired Indoor Motion Detectors - Sales Brochure
application/pdf 553.76 KB
2/17/2022
553.76 KB
Dtecteurs de mouvement filaires d'intrieur
application/pdf 548.5 KB
2/17/2022
548.5 KB
Full range of wired motion sensors - Poster
application/pdf 777.81 KB
2/17/2022
777.81 KB
Residential Hardwired Indoor Motion Detectors - Sales Brochure
application/pdf 575.75 KB
2/17/2022
575.75 KB
Full range of wired motion sensors - Poster
application/pdf 777.81 KB
2/17/2022
777.81 KB
Data Sheet
Name
Description
File Size
Date
Size
DT8016AF5 - MF5 Dtecteur de mouvement DUAL TEC avec-sans fonction anti-masque
application/pdf 277.81 KB
8/16/2022
277.81 KB
DT8016AF4 - DT8016MFA DUAL TEC-bewegingsdetector met-zonder antimask
application/pdf 266.93 KB
8/16/2022
266.93 KB
IS3000 and DT8000 Series Datasheet
application/pdf 367.85 KB
8/16/2022
367.85 KB
Gammes IS3000 et DT8000 Gammes de dtecteurs de mouvements filaires infrarougespassifs et DUAL TEC
application/pdf 415.09 KB
8/16/2022
415.09 KB
IS3000 and DT8000 Series Datasheet
application/pdf 371.9 KB
8/16/2022
371.9 KB
Hoja tcnica Serie IS3000 y DT8000
application/pdf 273.31 KB
8/16/2022
273.31 KB
V-PLEX Motion Sensors Datasheet
application/pdf 0 Bytes
0 Bytes
MAXPRO Intrusion Series Control Panels Data Sheet
application/pdf 342.26 KB
8/16/2022
342.26 KB
IS3000 and DT8000 Series Datasheet
application/pdf 371.9 KB
8/16/2022
371.9 KB
IS3000- en DT8000-serie datasheet
application/pdf 379.58 KB
8/16/2022
379.58 KB
DT8016AF5 - MF5 Data sheet
application/pdf 282.59 KB
8/16/2022
282.59 KB
Brochure commerciale Rilevatori di movimento cablati per il mercato residenziale Serie IS3000-DT8000
application/pdf 103.59 KB
8/16/2022
103.59 KB
Gamme complete de detecteurs de mouvement filaries
application/pdf 353.61 KB
8/16/2022
353.61 KB
Scheda tecnica DT8016AF4 - DT8016MF4
application/pdf 176.63 KB
8/16/2022
176.63 KB
IS3000 and DT8000 Series Datasheet
application/pdf 371.9 KB
8/16/2022
371.9 KB
DT8016AF5 - MF5 DUAL TEC Motion Sensor with - without Anti-Mask
application/pdf 282.59 KB
8/16/2022
282.59 KB
DT8016AF5 - MF5 Data sheet
application/pdf 282.59 KB
4/7/2022
282.59 KB
Brochure commerciale Rilevatori di movimento cablati per il mercato commerciale Serie IS3000-DT8000
application/pdf 46.74 KB
8/16/2022
46.74 KB
Poster Full range of wired motion sensors
application/pdf 101.6 KB
8/16/2022
101.6 KB
Data sheet - DT8016AF4
application/pdf 567.53 KB
8/16/2022
567.53 KB
Poster Gamma completa di rilevatori di movimiento cablati
application/pdf 169.88 KB
2/17/2022
169.88 KB
Scheda tcnica IS3000-DT8000
application/pdf 132.56 KB
8/16/2022
132.56 KB
Hoja tcnica DT8016AF4 - DT8016MF4
application/pdf 260.58 KB
8/16/2022
260.58 KB
Name
Description
File Size
Date
Size
DT8016AF5 - MF5 Dtecteur de mouvement DUAL TEC avec-sans fonction anti-masque
277.81 KB
8/16/2022
277.81 KB
ROSS-US-AG86-B00464
8.41 MB
2/14/2022
8.41 MB
DT8016AF4 - DT8016MFA DUAL TEC-bewegingsdetector met-zonder antimask
266.93 KB
8/16/2022
266.93 KB
IS3000 and DT8000 Series Datasheet
367.85 KB
8/16/2022
367.85 KB
Gammes IS3000 et DT8000 Gammes de dtecteurs de mouvements filaires infrarougespassifs et DUAL TEC
415.09 KB
8/16/2022
415.09 KB
Residential Hardwired Indoor Motion Detectors - Sales Brochure
575.75 KB
2/17/2022
575.75 KB
RU_certificate-ROSS-US-AG86-B00464
8.41 MB
2/3/2022
8.41 MB
Commercial Hardwired Indoor Motion Detectors - Sales Brochure
553.76 KB
2/17/2022
553.76 KB
Commercial Hardwired Indoor Motion Detectors - Sales Brochure
553.76 KB
2/3/2022
553.76 KB
IS3000 and DT8000 Series Datasheet
371.9 KB
8/16/2022
371.9 KB
Hoja tcnica Serie IS3000 y DT8000
273.31 KB
8/16/2022
273.31 KB
V-PLEX Motion Sensors Datasheet
0 Bytes
0 Bytes
Full range of wired motion sensor Poster
777.81 KB
2/3/2022
777.81 KB
Folleto comercial Detectores de movimiento cableados de interior para el mercado comercial Serie IS3000-DT8000
6.2 MB
4/7/2022
6.2 MB
Certificado EN Grado 2 - DT8016MF4
448.85 KB
2/14/2022
448.85 KB
MAXPRO Intrusion Series Control Panels Data Sheet
342.26 KB
8/16/2022
342.26 KB
Full range of wired motion sensor Poster
777.81 KB
2/3/2022
777.81 KB
IS3000 and DT8000 Series Datasheet
371.9 KB
8/16/2022
371.9 KB
IS3000- en DT8000-serie datasheet
379.58 KB
8/16/2022
379.58 KB
Dtecteurs de mouvement filaires d'intrieur
3.87 MB
2/17/2022
3.87 MB
Residential Hardwired Indoor Motion Detectors - Sales Brochure
575.75 KB
2/17/2022
575.75 KB
DT8016AF5 - MF5 Data sheet
282.59 KB
8/16/2022
282.59 KB
Certificacado DT8016AF4
1.19 MB
2/14/2022
1.19 MB
Brochure commerciale Rilevatori di movimento cablati per il mercato residenziale Serie IS3000-DT8000
103.59 KB
8/16/2022
103.59 KB
Poster Gama completa de sensores de movimiento cableados
876.15 KB
2/3/2022
876.15 KB
Folleto comercial Detectores de movimiento cableados de interior para el mercado residencial Serie IS3000-DT8000
568.79 KB
4/7/2022
568.79 KB
Gamme complete de detecteurs de mouvement filaries
353.61 KB
8/16/2022
353.61 KB
Declaration of Conformity
129.99 KB
2/14/2022
129.99 KB
Certificado DT8016F4
225.68 KB
2/14/2022
225.68 KB
Scheda tecnica DT8016AF4 - DT8016MF4
176.63 KB
8/16/2022
176.63 KB
IS3000 and DT8000 Series Datasheet
371.9 KB
8/16/2022
371.9 KB
DT8016AF5 - MF5 DUAL TEC Motion Sensor with - without Anti-Mask
282.59 KB
8/16/2022
282.59 KB
DT8016AF5 - MF5 Data sheet
282.59 KB
4/7/2022
282.59 KB
Commercial Hardwired Indoor Motion Detectors - Sales Brochure
553.76 KB
2/17/2022
553.76 KB
Brochure commerciale Rilevatori di movimento cablati per il mercato commerciale Serie IS3000-DT8000
46.74 KB
8/16/2022
46.74 KB
Poster Full range of wired motion sensors
101.6 KB
8/16/2022
101.6 KB
Data sheet - DT8016AF4
567.53 KB
8/16/2022
567.53 KB
Dtecteurs de mouvement filaires d'intrieur
548.5 KB
2/17/2022
548.5 KB
Poster Gamma completa di rilevatori di movimiento cablati
169.88 KB
2/17/2022
169.88 KB
Full range of wired motion sensors - Poster
777.81 KB
2/17/2022
777.81 KB
Scheda tcnica IS3000-DT8000
132.56 KB
8/16/2022
132.56 KB
Residential Hardwired Indoor Motion Detectors - Sales Brochure
575.75 KB
2/17/2022
575.75 KB
Full range of wired motion sensors - Poster
777.81 KB
2/17/2022
777.81 KB
Hoja tcnica DT8016AF4 - DT8016MF4
260.58 KB
8/16/2022
260.58 KB
Name
Description
File Size
Date
Size
ROSS-US-AG86-B00464
8.41 MB
2/14/2022
RU_certificate-ROSS-US-AG86-B00464
8.41 MB
2/3/2022
Certificado EN Grado 2 - DT8016MF4
448.85 KB
2/14/2022
Certificacado DT8016AF4
1.19 MB
2/14/2022
Declaration of Conformity
129.99 KB
2/14/2022
Certificado DT8016F4
225.68 KB
2/14/2022
Full range of wired motion sensor Poster
777.81 KB
2/3/2022
Full range of wired motion sensor Poster
777.81 KB
2/3/2022
Poster Gama completa de sensores de movimiento cableados
876.15 KB
2/3/2022
Residential Hardwired Indoor Motion Detectors - Sales Brochure
575.75 KB
2/17/2022
Commercial Hardwired Indoor Motion Detectors - Sales Brochure
553.76 KB
2/17/2022
Commercial Hardwired Indoor Motion Detectors - Sales Brochure
553.76 KB
2/3/2022
Folleto comercial Detectores de movimiento cableados de interior para el mercado comercial Serie IS3000-DT8000
6.2 MB
4/7/2022
Dtecteurs de mouvement filaires d'intrieur
3.87 MB
2/17/2022
Residential Hardwired Indoor Motion Detectors - Sales Brochure
575.75 KB
2/17/2022
Folleto comercial Detectores de movimiento cableados de interior para el mercado residencial Serie IS3000-DT8000
568.79 KB
4/7/2022
Commercial Hardwired Indoor Motion Detectors - Sales Brochure
553.76 KB
2/17/2022
Dtecteurs de mouvement filaires d'intrieur
548.5 KB
2/17/2022
Full range of wired motion sensors - Poster
777.81 KB
2/17/2022
Residential Hardwired Indoor Motion Detectors - Sales Brochure
575.75 KB
2/17/2022
Full range of wired motion sensors - Poster
777.81 KB
2/17/2022
DT8016AF5 - MF5 Dtecteur de mouvement DUAL TEC avec-sans fonction anti-masque
277.81 KB
8/16/2022
DT8016AF4 - DT8016MFA DUAL TEC-bewegingsdetector met-zonder antimask
266.93 KB
8/16/2022
IS3000 and DT8000 Series Datasheet
367.85 KB
8/16/2022
Gammes IS3000 et DT8000 Gammes de dtecteurs de mouvements filaires infrarougespassifs et DUAL TEC
415.09 KB
8/16/2022
IS3000 and DT8000 Series Datasheet
371.9 KB
8/16/2022
Hoja tcnica Serie IS3000 y DT8000
273.31 KB
8/16/2022
V-PLEX Motion Sensors Datasheet
0 Bytes
MAXPRO Intrusion Series Control Panels Data Sheet
342.26 KB
8/16/2022
IS3000 and DT8000 Series Datasheet
371.9 KB
8/16/2022
IS3000- en DT8000-serie datasheet
379.58 KB
8/16/2022
DT8016AF5 - MF5 Data sheet
282.59 KB
8/16/2022
Brochure commerciale Rilevatori di movimento cablati per il mercato residenziale Serie IS3000-DT8000
103.59 KB
8/16/2022
Gamme complete de detecteurs de mouvement filaries
353.61 KB
8/16/2022
Scheda tecnica DT8016AF4 - DT8016MF4
176.63 KB
8/16/2022
IS3000 and DT8000 Series Datasheet
371.9 KB
8/16/2022
DT8016AF5 - MF5 DUAL TEC Motion Sensor with - without Anti-Mask
282.59 KB
8/16/2022
DT8016AF5 - MF5 Data sheet
282.59 KB
4/7/2022
Brochure commerciale Rilevatori di movimento cablati per il mercato commerciale Serie IS3000-DT8000
46.74 KB
8/16/2022
Poster Full range of wired motion sensors
101.6 KB
8/16/2022
Data sheet - DT8016AF4
567.53 KB
8/16/2022
Poster Gamma completa di rilevatori di movimiento cablati
169.88 KB
2/17/2022
Scheda tcnica IS3000-DT8000
132.56 KB
8/16/2022
Hoja tcnica DT8016AF4 - DT8016MF4
260.58 KB
8/16/2022
Image
SKU
Description
alt
DT8016AF4
Dual Tec Motion Sensor, 9 to 15V DC, -10 to 55C, 10.525GHz Microwave Frequency
alt
DT8016AF4-SN
DUAL TEC® Motion Sensor, 9-15V DC, 14 mA max, 10.587 GHz, 16x20 m
alt
DT8016F4
Dualtech 10, 525GHz 16m EOL Res
alt
DT8016MF4
DUAL TEC® Motion Sensor, 9-15V DC, 14 mA max, 10.587 GHz, 16x22 m, Anti-Mask
alt
DT8016MF4-SN
DUAL TEC® Motion Sensor, 9-15V DC, 14 mA max, 10.587 GHz, 16x20 m, Anti-Mask
Image
SKU
Description
alt
DT8016AF4
Dual Tec Motion Sensor, 9 to 15V DC, -10 to 55C, 10.525GHz Microwave Frequency
alt
DT8016AF4-SN
DUAL TEC® Motion Sensor, 9-15V DC, 14 mA max, 10.587 GHz, 16x20 m
alt
DT8016F4
Dualtech 10, 525GHz 16m EOL Res
alt
DT8016MF4
DUAL TEC® Motion Sensor, 9-15V DC, 14 mA max, 10.587 GHz, 16x22 m, Anti-Mask
alt
DT8016MF4-SN
DUAL TEC® Motion Sensor, 9-15V DC, 14 mA max, 10.587 GHz, 16x20 m, Anti-Mask