Motion Detectors
Honeywell PIR Motion Sensor
PIR (passive infrared) Motion Sensors are designed to be mounted in small to medium sized rooms between 8' and 12' high. Optimal performance is achieved when the detector is mounted on the ceiling in the center of the protected area.
PIR Motion Sensors are ideal for sensing motion in rooms up to 30'x30', multiple detectors are recommended when protecting larger areas like classrooms, meeting rooms, public lobbies and storage areas. Mounting the detector on the ceiling helps minimize vandalism and tampering making it especially effective in public areas such as schools and retail establishments. The compact, discrete size makes it a nearly invisible way to detect motion, so it will not detract from the style or architecture of the protected area.
Features & Benefits:- 360º look down capability
- 8'-12' mounting height
- Twist-off cover for easy removal
- Locally & remotely controllable walk test LED
- SMD technology
- 6 year over-the-counter warranty
- Higher Reliability
- Improved RF Immunity
- UL approved
Others
- Maximum Vertical Adjustment
- 360 degree
- Input Current
- 17 milliampere
- Maximum Input Voltage
- 12 voltage direct current
- Mounting Type
- Ceiling
- Power Source
- Power Supply
Others
- Maximum Vertical Adjustment
- 360 degree
- Input Current
- 17 milliampere
- Maximum Input Voltage
- 12 voltage direct current
- Mounting Type
- Ceiling
- Power Source
- Power Supply
- Mounting Type : Ceiling
- Power Source : Power Supply
- Maximum Vertical Adjustment : 360 degree
- Input Current : 17 milliampere
- Maximum Input Voltage : 12 voltage direct current