Motion Detectors
PIR Motion Detector
PIR Motion Detectors are flush mount which includes lens masking labels, plug-in wiring harness and colour matched mounting hardware. They have features of an adjustable pulse count through a jumper for increasing or decreasing device sensitivity.
PIR Motion Detectors are flush mount which includes lens masking labels, plug-in wiring harness and colour matched mounting hardware. They have horizontal and vrtical arrangements. PIR Flush Mount Motion Sensor that detects changes in infrared (IR) energy that occur with movement. They have a detection area of 40 feet by 56 feet. They can fit into a single gang box or be recessed into the wall.
Features & Benefits:- 40x56ft coverage
- Attractive styling
- Fits single gang box or can be recessed into wall
- Built-in "Signature Analysis" pulse count reduces false alarms
- Horizontal and vertical adjustment
- Excellent RFI immunity
- SMD construction
- UL Approved
Others
- Maximum Indoor Detection Distance
- 56 foot
- Mounting Type
- Wall
Others
- Maximum Indoor Detection Distance
- 56 foot
- Mounting Type
- Wall
- Mounting Type : Wall
- Maximum Indoor Detection Distance : 56 foot