/content/hbtbt/ae/en/search-results.html

Multi-Criteria Sensors

FCO-951 Series Fire/CO Detector

IntelliQuad® PLUS FCO-951/-IV and FCO-951A/-IV advanced multi-criteria fire/CO detectors are plug-in, addressable devices that offers both fire and carbon monoxide (CO) detection.

IntelliQuad® PLUS FCO-951/-IV and FCO-951A/-IV advanced multi-criteria fire/CO detector by Notifier is a plug-in, addressable device that provides both fire and carbon monoxide (CO) detection. The detector combines four separate sensing elements in one unit to sense multiple components of a fire: smoke, CO, light/flame, and heat. This approach enables enhanced sensitivity to real fire with heightened immunity to nuisance particulates. For CO, the detector’s electrochemical sensing cell creates a separate signal for life safety CO detection. Multiple sensors and communication can greatly reduce nuisance alarms compared to single sensing methods. Sophisticated algorithms maximize the advantages of the sensor types creating our best detection strategy offering heightened immunity to nuisance particulate and enhanced sensitivity to real fire.This ability to reject certain nuisance alarm triggers, such as theater smoke, supports the use of the IntelliQuad PLUS Series detector in applications where moderate to heavy nuisance conditions exist that might cause single sensing detectors to false alarm. The IntelliQuad PLUS Series detector meets both UL 268 7th edition and UL 521 listing requirements for fire detection as well as the UL 2075 standard for system-connected life safety carbon monoxide detection. Canadian models meet listing requirements of CAN/ULC S529, CAN/ULC S530 and CSA 6.19-01. Released through the incomplete burning of various fuels, CO is a colorless, odorless and deadly gas that is virtually impossible to detect with the human senses. Because the potential exists for dangerous levels of CO to accumulate in almost any building, legislation mandating the use of CO detection in commercial spaces continues to grow

Features & Benefits:
  • Unique ability to detect all four major elements of a fire
  • Separate CO detection signal
  • Highest nuisance alarm immunity
  • Automatic drift compensation for smoke and CO sensors
  • Uses only one address on the SLC
  • RealTest® CO testing capability
  • 10-year CO cell with end-of-life warning
  • New modern profile
  • Expanded color options
Certifications:
  • UL Standard: UL 268 7th Edition
  • ULC Standard: CAN/ULC S529
  • UL/ULC: S1111
  • CSFM: 7272-0028:0510
  • ISO 9001

Others

  • Maximum Operating Voltage
    • 32 voltage direct current
  • Maximum Operating Humidity
    • 90 Percentage
  • Maximum Alarm Current
    • 2 milliampere
  • Minimum Input Voltage
    • 15 voltage direct current
  • Detection Sensor Type
    • Thermal
    • Photoelectric
    • Infrared
  • Tests For
    • Heat
    • Gas
  • Detector Type
    • Fixed temperature
    • Rate of rise

Others

  • Maximum Operating Voltage
    • 32 voltage direct current
  • Maximum Operating Humidity
    • 90 Percentage
  • Maximum Alarm Current
    • 2 milliampere
  • Minimum Input Voltage
    • 15 voltage direct current
  • Detection Sensor Type
    • Thermal
    • Photoelectric
    • Infrared
  • Tests For
    • Heat
    • Gas
  • Detector Type
    • Fixed temperature
    • Rate of rise
  • Detection Sensor Type : Thermal|Photoelectric|Infrared
  • Tests For : Heat|Gas
  • Detector Type : Fixed temperature|Rate of rise
  • Maximum Operating Voltage : 32 voltage direct current
  • Maximum Operating Humidity : 90 Percentage
  • Maximum Alarm Current : 2 milliampere
  • Minimum Input Voltage : 15 voltage direct current
Data Sheet
Name
Description
File Size
Date
Size
FCO-951 Series Advanced Multi-Criteria Fire-CO Detector Data Sheet
application/pdf 337.65 KB
8/16/2022
337.65 KB
Name
Description
File Size
Date
Size
FCO-951 Series Advanced Multi-Criteria Fire-CO Detector Data Sheet
337.65 KB
8/16/2022
337.65 KB
Name
Description
File Size
Date
Size
FCO-951 Series Advanced Multi-Criteria Fire-CO Detector Data Sheet
337.65 KB
8/16/2022
Image
SKU
Description
alt
FCO-951
Advanced Multi-Criteria Fire/CO Detector, 69x175mm, 95g, 0C-38C, 15-32V DC, FlashScan, White, UL listed
alt
FCO-951-IV
Advanced Multi-Criteria Fire/CO Detector, 69x175mm, 95g, 0C-38C, 15-32V DC, FlashScan, White, Ivory, UL listed
Image
SKU
Description
alt
FCO-951
Advanced Multi-Criteria Fire/CO Detector, 69x175mm, 95g, 0C-38C, 15-32V DC, FlashScan, White, UL listed
alt
FCO-951-IV
Advanced Multi-Criteria Fire/CO Detector, 69x175mm, 95g, 0C-38C, 15-32V DC, FlashScan, White, Ivory, UL listed