/content/hbtbt/ae/en/search-results.html

Multi-Criteria Sensors

FPTI-951 Multi Criteria Photo Detector

Photoelectric Smoke Detectors combine photoelectric, thermal, and infrared (PTIR) sensors in one unit to sense multiple components of a fire. They enhanced sensitivity to real fire with heightened immunity to nuisance particulates.

Overview

Photoelectric Smoke Sensors detect airborne particles associated with smoke. Thermal sensors detect heat and rate-of-rise (135°F fixed temperature threshold). The Infrared sensor discerns light patterns in the environment as an additional data point for alarm determination. Multiple sensors and communication can greatly reduce nuisance alarms compared to single sensing methods. Sophisticated algorithms maximize the advantages of the sensor types. This detection strategy offers heightened immunity to nuisance particulates and enhanced sensitivity to real fire.

Features & Benefits:
  • Multi-criteria detection
  • New modern profile
  • Analog communications
  • Low standby current
  • Rotary address switches
  • Dual LEDs for 360° visibility
  • Expanded colour options
  • FlashScan® protocol support on all models; FlashScan and CLIP protocol support on -IV models
Certifications:
  • UL/ULC: S1111
  • FM Approved
  • CSFM: 7272-0028:0510
  • UL 268 7th Edition
  • UL 521 Listed
  • Canadian models CAN/ ULC S529 and CAN/ULC S530
Specifications

Others

  • Maximum Operating Humidity
    • 90 Percentage
  • Maximum Operating Voltage
    • 32 voltage direct current
  • Minimum Input Voltage
    • 15 voltage direct current
  • Maximum Alarm Current
    • 2 milliampere
  • Detection Sensor Type
    • Infrared
    • Photoelectric
    • Thermal
  • Detector Type
    • Fixed Temperature
    • Rate Of Rise
  • Tests For
    • Smoke

Others

  • Maximum Operating Humidity
    • 90 Percentage
  • Maximum Operating Voltage
    • 32 voltage direct current
  • Minimum Input Voltage
    • 15 voltage direct current
  • Maximum Alarm Current
    • 2 milliampere
  • Detection Sensor Type
    • Infrared
    • Photoelectric
    • Thermal
  • Detector Type
    • Fixed Temperature
    • Rate Of Rise
  • Tests For
    • Smoke
  • Maximum Operating Humidity : 90 Percentage
  • Maximum Operating Voltage : 32 voltage direct current
  • Minimum Input Voltage : 15 voltage direct current
  • Maximum Alarm Current : 2 milliampere
  • Detection Sensor Type : Infrared|Photoelectric|Thermal
  • Detector Type : Fixed Temperature|Rate Of Rise
  • Tests For : Smoke
Brochure
Name
Description
File Size
Date
Size
NOTIFIER Life Safety & Emergency Communications Systems Information Guide-Brochure
application/pdf 2.68 MB
5/22/2023
2.68 MB
Data Sheet
Name
Description
File Size
Date
Size
FPTI-951 Series Multi-Criteria Photo-Thermal-Infrared Detector- Datasheet
application/pdf 351.14 KB
5/14/2023
351.14 KB
Name
Description
File Size
Date
Size
FPTI-951 Series Multi-Criteria Photo-Thermal-Infrared Detector- Datasheet
351.14 KB
5/14/2023
351.14 KB
NOTIFIER Life Safety & Emergency Communications Systems Information Guide-Brochure
2.68 MB
5/22/2023
2.68 MB
Name
Description
File Size
Date
Size
NOTIFIER Life Safety & Emergency Communications Systems Information Guide-Brochure
2.68 MB
5/22/2023
FPTI-951 Series Multi-Criteria Photo-Thermal-Infrared Detector- Datasheet
351.14 KB
5/14/2023
Product Number
Part Number
Description
Order Online
FPTI-951
Multi Criteria Photo Detector, 15-32V, DC, 95g, 32F-100F, FlashScan, UL Listed, White
Sign In
FPTI-951-IV
Multi Criteria Photo Detector: 15-32V: DC: 95g: 32F-100F: FlashScan: CLIP: ULC Listed: Ivory
Sign In