Multi-Criteria Sensors
Model 2351 Photoelectric Smoke Detector
System Sensor Model 2351 Photoelectric Smoke Detector are combined with the latest state of the art optical chamber which provides efficient and accurate detection of fires with a high level of resilience to non-fire environmental influences.
System Sensor Model 2351 Photoelectric Smoke Detector are combined with the latest state of the art optical chamber which provides efficient and accurate detection of fires with a high level of resilience to non-fire environmental influences.
Features & Benefits:- Low profile design
- Low current draw
- Backward compatible with Series 100 detector range of bases
- Wide operating voltage 8 to 30VDC
- Automatic drift compensation
- Range of detector bases available
- VdS
- CE
- LPCB
Others
- Minimum Operating Ambient Temperature
- − 30 °C
- Minimum Operating Humidity
- 0 %
- Maximum Operating Humidity
- 95 %
- Maximum Operating Voltage
- 30 VDC
- Maximum Standby Current
- 50 μA
- Minimum Input Voltage
- 8 VDC
- Overall Height
- 38 mm
- Overall Width
- 102 mm
- Alarm Current
- 80 mA
- Address Range
- 5 m
- Brand
- System Sensor
- Conventional or Addressable
- Conventional
- Regulatory Approvals
- • LPCBNEWLINE• VdSNEWLINE• CENEWLINE• EN54 – 7:2000 ampere
- Detector Type
- photoelectric detector
- Product Type
- Smoke Detector Degrees Celsius
- For Use With
- Fire Alarm Control Panels volt
- Wiring Type
- 0.7 to 2.5 mm2 Square millimeter
- Material
- Bayblend FR110
Others
- Minimum Operating Ambient Temperature
- − 30 °C
- Minimum Operating Humidity
- 0 %
- Maximum Operating Humidity
- 95 %
- Maximum Operating Voltage
- 30 VDC
- Maximum Standby Current
- 50 μA
- Minimum Input Voltage
- 8 VDC
- Overall Height
- 38 mm
- Overall Width
- 102 mm
- Alarm Current
- 80 mA
- Address Range
- 5 m
- Brand
- System Sensor
- Conventional or Addressable
- Conventional
- Regulatory Approvals
- • LPCBNEWLINE• VdSNEWLINE• CENEWLINE• EN54 – 7:2000 ampere
- Detector Type
- photoelectric detector
- Product Type
- Smoke Detector Degrees Celsius
- For Use With
- Fire Alarm Control Panels volt
- Wiring Type
- 0.7 to 2.5 mm2 Square millimeter
- Material
- Bayblend FR110
- Minimum Operating Ambient Temperature : − 30 °C
- Minimum Operating Humidity : 0 %
- Maximum Operating Humidity : 95 %
- Maximum Operating Voltage : 30 VDC
- Maximum Standby Current : 50 μA
- Minimum Input Voltage : 8 VDC
- Overall Height : 38 mm
- Overall Width : 102 mm
- Alarm Current : 80 mA
- Address Range : 5 m
- Brand : System Sensor
- Conventional or Addressable : Conventional
- Regulatory Approvals : • LPCBNEWLINE• VdSNEWLINE• CENEWLINE• EN54 – 7:2000 ampere
- Detector Type : photoelectric detector
- Product Type : Smoke Detector Degrees Celsius
- For Use With : Fire Alarm Control Panels volt
- Wiring Type : 0.7 to 2.5 mm2 Square millimeter
- Material : Bayblend FR110