/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    Beam Smoke Detector TRX

    Discontinued

    Beam smoke detectors are composed of a single optical unit (TRX) and a special pyramidal reflector which is placed on the opposite side. They provide protection range between 40 and 70 meters.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Beam smoke detectors are composed of a single optical unit (TRX) and a special pyramidal reflector which is placed on the opposite side. They provide protection range between 40 and 70 meters. They also provides sensitivity and delay time for fault indication and automatic gain dusty compensation for loss of signal.

    Certifications:
    • EN54 part 12