Smoke Detectors
IDP Intelligent Photoelectric Smoke/Thermal Detector
IDP intelligent photoelectric smoke and thermal detectors are plug-in smoke detectors, with integral communication, and provide features that surpass conventional detectors.
IDP intelligent photoelectric smoke and thermal detectors are plug-in smoke detectors, with integral communication, and provide features that surpass conventional detectors. They are designed for use with Silent Knight® IFP-series fire alarm control panels (FACPs). Detector sensitivity can be programmed from the FACP software and sensitivity is continuously monitored and reported to the FACP. Point ID capability allows each detector’s address to be set with rotary address switches, providing exact detector locations for selective maintenance when chamber contamination reaches unacceptable levels. IDP Intelligent photoelectric smoke and thermal detectors come equipped with a remote testing capable detector for use with the DNR (W) duct smoke detectors.
Features & Benefits:- Sleek, low-profile design
- Reliable analog communications for trouble-free operation
- Age resistant polymer housing
- Superior EMI resistance for reliability
- Simple field cleaning for code compliance
- Dual LED indicators for 360º visibility
- Detector transmits signal to indicate maintenance is required
- Tamper-proof feature available on mounting bases
- Listed for use in duct applications
- Rotary address switches for fast installation
- UL
- MEA
- CSFM
Others
- Detection Sensor Type
- Photoelectric inch
Others
- Detection Sensor Type
- Photoelectric inch
- Detection Sensor Type : Photoelectric inch