Smoke Detectors
Intelligent Plug-In Photoelectric Smoke Detector
Notifier FSP-951 Series intelligent plug-in smoke detectors are designed for both performance and aesthetics.
Notifier FSP-951 Series intelligent plug-in smoke detectors are designed for both performance and aesthetics. A new modern, sleek, contemporary design and enhanced optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources in accordance with more stringent code standards. The FSP-951 Series detector sensitivity can be programmed in the control panel software. Sensitivity is continuously monitored and reported to the panel. Point ID capability allows each detector’s address to be set with rotary, decimal address switches, providing exact detector location for selective maintenance when chamber contamination reaches an unacceptable level. The FSP-951R is a remote test capable detector for use with DNR Series duct detector housings. FSP-951 series detectors are available for both FlashScan® and CLIP applications as designated.
Features & Benefits:- New modern profile for improved aesthetics
- Low standby current
- Stable communication technique with noise immunity
- UL/ULC Listed: S911
- FM Approved
- CSFM: 7272-0028:0503