/content/hbtbt/ae/en/search-results.html

Smoke Detectors

JTY-GD Photoelectric Smoke Intrinsically Safe Detector

JTY-GD photoelectric smoke intrinsically safe detector is designed to provide open area protection and is for use with 2-wire control panels via interface module.

Overview
Model JTY-GD-2151EIS is a conventional intrinsically safe photoelectric smoke detector uses state-of-the-art sensing chamber. The detector is designed to provide open area protection and is for use with 2-wire control panels via interface module. Each detector is equipped with two LEDs that provide a local, visual indication of detector status. Once the detector senses a fire, it latches on in alarm and remains the state until it is reset by a momentary power interruption. The detector can be tested by activating an internal reed switch with a test magnet.Features & Benefits:
  • Exia II CT6 (JTY-GD-2151EIS)
  • 360Degvisible LED indicator
  • Tamper-resistant design
  • SEMS screws for easy wiring (B401)
  • Low operating current
  • 3-year warranty
Certifications:
  • CCC listed