Smoke Detectors
SWIFT Wireless Addressable Device
SWIFT Wireless Addressable Devices is your turnkey solution for fire protection, emergency communications and CO detection all in one easy to use package . SWIFT Wireless Addressable Devices has always focused on functionality and flexibility
SWIFT Wireless Addressable Device is a dual action Wireless pull station requiring two motions to active the station. Both pull stations are designed to work with Silent Knight IFP-series fire alarm control panels
Features & Benefits:- Installer can open station without causing an alarm condition
- Key operated test and reset lock using lock plate actuator
- Key matches compatible FACP locks
- Reliable analog communications for trouble-free operation
- Braille text on station handle
- Meets ADA requirement for 5 lbs maximum pull force to active
- Shell, door, and handle moulded from durable LEXAN
- Rotary address switches for fast installation
- UL