/content/hbtbt/ae/en/search-results.html

Smoke Detectors

VESDA VLI Smoke Detector

VESDA VLI Smoke Detectors by Xtralis is first early warning aspirating smoke detection (ASD) system, designed to protect industrial applications and harsh environments, combining a fail-safe Intelligent Filter with an advanced clean-air barrier .

Overview

VESDA VLI by Xtralis is an industry first early warning aspirating smoke detection (ASD) system, designed to protect industrial applications and harsh environments of up to 2000 m2 and 1600 m2 .It combines a fail-safe Intelligent Filter (patent pending) with an advanced clean-air barrier for optics protection allowing the use of absolute detection and a long detection chamber life without the need for recalibration.The VLI detectors features a robust IP66-rated enclosure which provides complete protection against dust ingress and strong water jets from all directions. In the majority of industrial applications, specifically in very harsh environments, this eliminates the need to use expensive external IP enclosures, thus simplifying and reducing the cost of installation. The VLI detectors is equipped with a powerful aspirator that provides a total pipe length of 360 m (1181 ft). It is fully supported by the Xtralis ASPIRE, VSC and VSM4 software applications which facilitate ease of pipe network design, system commissioning and maintenance together with compatibility with existing VESDA installations. The AutoLearn™ commissioning assistant reduces setup time and ensures optimum alarm and flow thresholds in a range of environments. The VLI detector is inherently less prone to nuisance alarms due to the intelligent filter, lint trap, sub-sampling probe and secondary filter. Coupled with its modular design, VLI offers a lower total cost of ownership over the life of the product.

Features & Benefits:
  • Intelligent Filter (patent pending)
  • Lint Trap to capture fibrous particulates
  • Sub-sampling Probe (inertial separator)
  • Secondary Filter
  • Clean air barrier for optics protection
  • Referencing AutoLearn Smoke and Flow
  • Ultrasonic flow sensing
  • Easy mounting with steel support bracket
  • Modular field replaceable parts for ease of servicing
  • Local USB configuration port
  • Easy cable termination access
Certifications:
  • ActivFire
  • CE
  • EN 54-20
  • FM
  • LPCB
  • NF
  • SIL 2 as per IEC 61508
  • UL
  • ULC
Data Sheet
Name
Description
File Size
Date
Size
VESDA VLI Early Warning Aspirating Smoke Detection System-Data Sheet
application/pdf 178.13 KB
3/22/2023
178.13 KB
VESDA VLI Smoke Detectors Datasheet
application/pdf 208.46 KB
5/14/2023
208.46 KB
Name
Description
File Size
Date
Size
VESDA VLI Early Warning Aspirating Smoke Detection System-Data Sheet
178.13 KB
3/22/2023
178.13 KB
VESDA VLI Smoke Detectors Datasheet
208.46 KB
5/14/2023
208.46 KB
Name
Description
File Size
Date
Size
VESDA VLI Early Warning Aspirating Smoke Detection System-Data Sheet
178.13 KB
3/22/2023
VESDA VLI Smoke Detectors Datasheet
208.46 KB
5/14/2023
Product Number
SKUs
Image
SKU
Description
alt
VLI-880
VLI Smoke Detector: 2000 m2: 18-30V DC: 426.5mmx316.5mmx180mm: 6.035 kg: IP66
Image
SKU
Description
alt
VLI-880
VLI Smoke Detector: 2000 m2: 18-30V DC: 426.5mmx316.5mmx180mm: 6.035 kg: IP66