/content/hbtbt/ae/en/search-results.html

Temperature Sensors

Room Sensor

Room Sensors are two-wire, 4 to 20 mA loop powered outputs. All room sensors includes Zero and Span adjustments for field calibration.

Overview

Room Sensors are two-wire, 4 to 20 mA loop powered outputs. All room sensors includes Zero and Span adjustments for field calibration. Room Sensors are double encapsulated to provide additional protection against corrosion and moisture. The room transmitters are designed to be mounted over a standard single gang junction box or hole in the wall and includes a foam pad to reduce the effects of self heating from the transmitter and thermal drafts from within the wall.

Features & Benefits:
  • Easy to install
  • Light weight
  • High calibration level
Certifications:
  • ISO9001
  • NIST
Specifications

Others

  • Minimum Operating Ambient Temperature
    • -40 degree Celsius
    • -40 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 185 degree Fahrenheit
    • 85 degree Celsius
  • Brand
    • Alerton
  • Number of Wiring Terminals
    • 2
  • Detector Type
    • Room Temperature
  • Product Type
    • Sensor Degrees Celsius

Others

  • Minimum Operating Ambient Temperature
    • -40 degree Celsius
    • -40 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 185 degree Fahrenheit
    • 85 degree Celsius
  • Brand
    • Alerton
  • Number of Wiring Terminals
    • 2
  • Detector Type
    • Room Temperature
  • Product Type
    • Sensor Degrees Celsius
  • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
  • Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
  • Brand : Alerton
  • Number of Wiring Terminals : 2
  • Detector Type : Room Temperature
  • Product Type : Sensor Degrees Celsius
Product Number
SKUs
Image
SKU
Description
alt
TT1K-1-R-4-AA
Room Temperature Sensor, 8.5-32V DC, 0 to 90% RH Humidity, 40 to 90F, With Alerton Logo
Image
SKU
Description
alt
TT1K-1-R-4-AA
Room Temperature Sensor, 8.5-32V DC, 0 to 90% RH Humidity, 40 to 90F, With Alerton Logo