Maintenance & Support Services
IXM Link
INVIXIUM IXM Link are licensed module in IXM WEB that allows for seamless integration between IXM WEB and leading Access Control Panel (ACP) software.
INVIXIUM IXM Link are licensed module in IXM WEB that allows for seamless integration between IXM WEB and leading Access Control Panel (ACP) software. The automatic one or two-way synchronization ensures any user enrolled in IXM WEB is automatically transferred to the ACP software and vice-versa, without the need for any manual data entry.
Access Control Panel Systems provide improved security to a facility and come equipped with a proprietary software. In most cases, the ACP systems support card-based access control and are dependent on third party software to add biometric products and capabilities to the system for user enrollment and device management. IXM Link allows for synchronization of the user/cardholder data between the database of the ACP software and IXM WEB. Administrators can now perform biometric management of users in one software with the peace of mind that the data sharing via IXM Link is bidirectional if ACP allows and seamless.
Features & Benefits:- Seamless Data Synchronization
- Reduced System Administration
- No Duplicate Data
Others
- Service Type
- Allows seamless integration between IXM WEB and leading Access Control Panel
- For Use With
- IXM WEB
Others
- Service Type
- Allows seamless integration between IXM WEB and leading Access Control Panel
- For Use With
- IXM WEB
- Service Type : Allows seamless integration between IXM WEB and leading Access Control Panel
- For Use With : IXM WEB