/content/hbtbt/ae/en/search-results.html

    Cloud Software

    Connected Power

    Connected Power allows programming, configuring and providing customer insights over all Connected Power hardware from a remote location, with the ability to cover single and multiple locations

    Overview


    •    Connected Power on Cloud Remote Building Manager  annual licenses for 5, 10, 25 or 100 sockets
    •    Mandatory to be used alongside Connected Power on premise deployment which have  HON-BMS-CPB25 and sufficient on premise licenses  (HON-BMS-CPUxx)
    •    Connected Power Modules that runs on an existing Honeywell deployment of Niagara. 
    •    Connected Power Modules do not replace a Niagara instance but run alongside. 
    •    Once fully operational, the Connected Power Modules will allow the system integrator to onboard all Connected Power hardware on premise and then configure to the requirements of the customer through Remote Building Manager

    Key Features & Benefits:
    • Supervisors and Honeywell BEMS
    • Remote Control of Outlets / Receptacles
    • Energy Monitoring per Outlet / Receptacle
    • Grouping
    • Scheduling 
    • Power Limiting
    • Temperature Monitoring
    • Alarm Indications
    • Alerts and response
    • Locking per Outlet / Receptacle
    • Full and Flexible User display
    • Historic Key insights and current system status
    • Multiple Site Management
    • Title 24 / ADR Compliant (US Version only)
    • The Connected Power capability will be supported on any Honeywell Niagara instance running on a Building Management Supervisor or controller.
    • A suitable gateway is needed to take to cloud and into Remote Building Manager.