/content/hbtbt/ae/en/search-results.html

    Graphic Software

    CLSS HORIZON™ Cloud-Connected

    Complete Line-Of-Sight Graphical Monitoring Software

    Overview

    CLSS HORIZON Cloud-Connected is the next generation in on-premise and remote fire alarm system monitoring. The intuitive, graphical software allows personnel to quickly pinpoint, investigate and respond to alarms. Designed for scalability and compatible with all fire alarm panels using Contact ID protocol, CLSS HORIZON Cloud-Connected seamlessly integrates disparate fire systems on a single interface.

    Features & Benefits:
    • Perfect for Wide Area Applications - Campuses, Geographically Dispersed Satellite/Subsidiary Buildings
    • Seamlessly monitor disparate fire systems on a single interface
    • Unmatched scalability with multiple connection options (Cellular / IP / WiFi)
    • 24/7 system status, live alerts and logs
    • Custom Floor Plans pinpoint exact location of alarms
    • Windows OS compatbility
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER