/content/hbtbt/ae/en/search-results.html

    Standard Software Support Agreements

    IPS 10 000

    Discontinued

    The IPS 10000 appliances by Dall Meier combines the proven recording software SMAVIA Recording Server with a with reliable and high performance server hardware.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The IPS 10000 appliances by Dall Meier combines the proven recording software SMAVIA Recording Server with a with reliable and high performance server hardware. Perfectly tuned components ensure high storage speed and allow for the recording of up to 100 high definition video streams at a frame rate of 30fps. The integrated RAID 6 storage system already provides a high storage capacity and can be expanded by an external RAID 6 JBOD system. This makes the appliance the ideal recording system for larger video installations in stadiums, shopping malls, casinos or convention centers.

    Features & Benefits:
    • Recording of up to 100 high-resolution video streams
    • Licenses for the recording of 32 video streams included
    • Licenses for access with 2 clients included
    • Licenses for the update of the software for 24 months included
    • Recording of 3rd party network cameras optional
    • Evaluation with DMVC App over WAN/LAN optional
    • Evaluation with SMAVIA or SeMSy® over WAN/LAN
    • Basic license for integrated data protection and data security module (GDPR-compliant) included
    Certifications:
    • CE
    • UL
    • FCC
    • RCM
    • LGC Forensics