/content/hbtbt/ae/en/search-results.html

    System Configuration Software

    PANELVIEW

    Discontinued

    Panelview is an application that allows the control, management and maintenance of fire control units Notifier AM series via serial connection or TCPIP to the board Sib600/ Sib600OEM.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Panelview is an application that allows the control, management and maintenance of fire control units Notifier AM series via serial connection or TCP/IP to the Sib600/Sib600OEM card. Through its simple and intuitive interface, you have a quick system status situation and it is possible with a mouse clik to carry out commands such as reset, ack, on/off of modules, exclusions. The possibility to write detailed reports in Excel format with all the events, the totality of the points in failure/ alarm, excluded points and chamber values of the detectors allows you to generate a list of evidence feedback as required by the UNI 11224:2011.