/content/hbtbt/ae/en/search-results.html

System Configuration Software

WINMAG Plus License for RTD

WINMAG Plus License for RTD which enables operation of WINMAG via modem using DS 7600 and DGA 2400 to ESSER IDT and fire detection systems.

Overview

WINMAG Plus License for RTD which enables operation of WINMAG via modem using DS 7600 and DGA 2400 to ESSER IDT and fire detection systems. Compatible with windows XP professional SP2, windows of 2003 servers and windows vista modular construction. This software is freely programmable and has direct control of the network devices. Individual allocation of usage rights included with priority scheduling.

Up to 12 active graphics simultaneously representable and multiple monitors can be used. 4 of 8 screens can be selected. Efficient programming language (SIAS) for customer-specific adjustment of interface and processes in case of alarm. Information output is available via windows print manager to multiple printers etc.

Features & Benefits:
  • Integrated simulation-functions
  • Extensive recording of events and operations
  • Visualization of messages
  • Time program/calendar function
  • Integrated database standard
Specifications

Others

  • For Use With
    • DS 7600 and DGA 2400 to ESSER IDT (HB and MB series)
    • Fire Detection Systems (1024 Series)
    • WINMAG
    • WINMAGplus

Others

  • For Use With
    • DS 7600 and DGA 2400 to ESSER IDT (HB and MB series)
    • Fire Detection Systems (1024 Series)
    • WINMAG
    • WINMAGplus
  • For Use With : DS 7600 and DGA 2400 to ESSER IDT (HB and MB series)|Fire Detection Systems (1024 Series)|WINMAG|WINMAGplus