/content/hbtbt/ae/en/search-results.html

Upgrade Packs

Software Programming Kit

The DX Connexion series fire detection system DXc1, DXc2 and DXc4 control units have 1, 2 and 4 loops to install analog equipment compatible. A key can be installed on the front panel, Ref .: 795-098.

Overview

The DX Connexion series fire detection system DXc1, DXc2 and DXc4 control units have 1, 2 and 4 loops to install analog equipment compatible. A key can be installed on the front panel, Ref .: 795-098. Connexion series fire detection systems are available in two sizes, a small box for the 1 loop versions and a medium size box for the versions 2 or 4 loops. Each control panel can have up to 80 fire detection zones. When a central part of a network, zone numbers are shared across all switches in the network (network zones). The number of independent zones per plant is reduced.

Specifications

Others

  • Brand
    • Morley-IAS

Others

  • Brand
    • Morley-IAS
  • Brand : Morley-IAS