A/V Cables
Amplifiers Cable DOM
Amplifiers Output Cables DOM
Amplifiers Input Cables DOM
Features & Benefits:- XV amplifier has 4-channel: Green POWER-LED , Yellow malfunction LED , Green SIGNAL-LED, Red CLIP-LED
- Efficiency higher than 80 %
- Control and monitoring by DOM or Comprio
- Integrated electronic protection against thermal overload and short-circuit on the output
- AF/Control: The two AF inputs and the control input are connected to the VARIODYN® D1 DOM module via a cable
- Mains Supply: A European low power receptacle for mains supply connection, as well as a mains fuse are located on the back surface of the amplifier. A mains cable is supplied. The power amplifier can only be operated via a three-wire system feed with a protective ground wire.
- Complies with IEC BS EN 60268-3, 55013, 55020 norms (for 583471.03 and 583476.02)
- Certified with EN 60849, EN 50849, EN 54-16 ( for 583476.21 and 583477.21)