A/V Cables
Input Cable
Variodyn D1 Input Cabling
Variodyn D1 Input Cabling
Features & Benefits:- Class D technology, efficiency> = 80 %
- 4 independent amplifier channels
- One of four amplifier channels can be used as general back up channel
- One height unit
- Ideal for use with the VARIODYN D1 Comprio
- Self-monitoring and self-test by microcontroller
- Protected against overload, short circuit and overheating
- Smooth and fast step-down in 1dB steps in the event of overdrive or over load
- Integrated battery charger according to EN 54-4 for charging batteries up to a capacity of 65 Ah (2 x 12 V / 65 Ah) for emergency power supply of the amplifier and one Comprio or DOM
- Temperature controlled variable speed fans
- EN 54-4 and EN 54-16 certified
- Compliant with EN 60849 and EN 50849.
Others
- Cable Length
- 10 Meter
- For Use With
- Audio device
Others
- Cable Length
- 10 Meter
- For Use With
- Audio device
- For Use With : Audio device
- Cable Length : 10 Meter