A/V Cables
Output Cable
Output Cable DOM-AMP are used for prefabricated cabling to connect amplifier channel to each loudspeaker line in 1/18, 1/24 and 2/12. Backup Cable RC 41 VARIODYN D1 are used for 3:1 average in conjunction with 4-channel amplifier 4XD125B or 4XD250B.
Output Cable DOM-AMP are used for prefabricated cabling to connect one amplifier channel up to 18 loudspeaker lines, two amplifier channels each up to 12 loudspeaker lines and one amplifier up to 24 loudspeaker lines. Backup Cable RC 41 VARIODYN D1 are used for 3:1 average in conjunction with a four-channel amplifier 4XD125B or 4XD250B.
Others
- Connector 1 Type
- D1
Others
- Connector 1 Type
- D1
- Connector 1 Type : D1