Camera & Recorder Kits
Modem Camera Upgrade
Modem Camera Upgrade are an IP65 Upgrade for Modem Camera. Modem kits are designed to be deployed as standalone systems (or as part of a networked system) allowing a portable and rapid deployment.
Modem Camera Upgrade are an IP65 Upgrade for Modem Camera. Modem kits are designed to be deployed as standalone systems (or as part of a networked system) allowing a portable and rapid deployment. The fixed Modem twins a highly accurate thermal camera with a 1080p daylight camera allowing for the quick identification and recording of the source of the trigger. This makes it perfect to integrate alongside a face Detection or facial recognition capabilities.
Others
- For Use With
- Modum Camera
- Regulatory Approvals
- IP65
Others
- For Use With
- Modum Camera
- Regulatory Approvals
- IP65
- For Use With : Modum Camera
- Regulatory Approvals : IP65