Camera & Recorder Kits
Network Explosion-Proof IP Camera
Honeywell latest zoom explosion-protected network camera is a good fit for onshore, offshore, marine, and heavy industrial installations in hazardous and challenging environments.
Honeywell latest zoom explosion-protected network camera is a good fit for onshore, offshore, marine, and heavy industrial installations in hazardous and challenging environments. The camera features a 316L stainless steel housing certified for hazardous areas according to ATEX.
The housing prevents any interior sparks or explosions from escaping and igniting the gases or dust in the surrounding air. The HEICC-2301T camera provide extremely crisp video with up to 2 million effective pixels, 30x optical zoom, and True Day/Night WDR for continuous surveillance in both hazardous and safe area applications.
Features & Benefits:- 1/2.8in progressive scan image sensor
- Excellent low light performance with down to 0.0005 lux B/ W
- Up to triple stream support
- Electronic image stabilizer (EIS)
- Multiple, selectable compression formats (H.265/H.264/MJPEG)
- Tempered glass
- Global language support with web GUI and online help in 15 languages
- Cyber security hardware chipset built-in
- ONVIF profile S and Q compliant
- Water resistant IP68 ingress protection rating
- EN 60079-0:2012/A11:2013
- EN 60079-1:2014
- EN 60079-31:2014
- EN 60079- 28:2015
Others
- Maximum Operating Ambient Temperature
- 60 / 140 °C / °F
- Frequency
- 50; 60 Hz
- Maximum Operating Humidity
- 95 %
- Cold Start Temperature
- –40 C/F
- Power Supply
- 100-240 VAC
- Minimum Electronic Shutter Speed
- 1/1 sec
- Maximum Electronic Shutter Speed
- 1/30,000 sec
- Infrared Distance
- 200
- Input Voltage
- 100-240 VAC
- Minimum Operating Ambient Temperature
- –40
- Video Analytics
- ADPRO IntrusionTrace2, ADPRO LoiterTrace2, Face Detection
- Optical Zoom
- 12X
- Image Detection Type
- 1080p HD Network Explosion-proof Camera
- Minimum B/W Illumination
- 0.0005 Lux
- Vertical Angle of View
- 37.87-1.79 degree
- Sub Stream Frame Rate
- 1080p/1.3M/720p up to 30/25 fps
- Camera Type
- 1080p HD Network Explosion-proof Camera
- Horizontal Angle of View
- 62.35 Degree
- Communication Protocols
- IPv4/v6; TCP/IP; UDP; RTP; RTSP; HTTP; HTTPS; SSL; ICMP; FTP; SMTP; DHCP; PPPoE; UPnP; IGMP; SNMP; Bonjour; DNS; DDNS; IEEE 802.1x; QoS; NTP; IP Filter; ONVIF; RS485; Pelco P; Pelco D
- Alarm & Event Types
- Motion in the scene; alarm inputs; network failure; and/or camera tampering
- Auto Resume after Power Failure
- Auto
- Minimum Focal Length
- 4.5 mm
- Signal to noise ratio
- 52decibel
- CODEC
- H.265 / H.264 / MJPEG
- Face Detection
- Yes
- Brand
- Honeywell
- Video Streams
- 3
- Image Sensor Format
- CMOS
- Supported Web Browsers
- Internet Explorer® (11.0+), Firefox, Chrome
- White Balance
- Auto/Indoor/Outdoor/ATW/Manual/ Outdoor Auto/Sodium Lamp Auto/ Sodium Lamp
- Alarm Connector Type
- 1/1 (washer control)
- Product Type
- Surveillance Camera
- Interoperability
- ONVIF Profile S and Q
- Maximum Focal Length
- 135 mm
- Languages
- English; Arabic; Czech; Dutch; French; German; Italian; Japanese; Korean; Polish; Portuguese; Russian; Simplified; Chinese; Spanish; Turkish
- Motion Detection Zones
- On/Off
- Backlight Compensation Type
- BLC/HLC/WDR (120 dB)
- Recording and Storage Method
- Micro SD card
- Detection Sensor Type
- Image Sensor
- Resolution
- 1080p (1920×1080p)
- Maximum Frame Rate
- 1080p up to 60/50 fps;1.3M/720p up to 30/25 fps
- Digital Zoom
- 16x
- Power Connector Type
- Power input: 3-pin
- Infrared Cut Filter
- Auto/Manual
- Audio Connector Type
- 1-way input; 1-way output
- Wide Dynamic Range
- 120 dB
- Supported OS
- Windows® 7 32-bit/64-bit
- Storage Capacity
- 64 GB
- Day/Night Mode
- Auto/Color/BW
- Regulatory Approvals
- ATEX
- Compatible Environments
- Indoor; Outdoor
- Includes
- Network Explosion-Proof IP Camera; ATEX; 1/2.8" CMOS; 1080p Resolution; 30x Zoom; WDR; 4.5-135 mm MFZ; H.265/H.264; with Wiper; IP68; 220 VAC; –40°C to 60°C
- Alarm & Event Notifications
- Record to FTP; Relay output; Email; Preset; Tour; Snapshot
- Focus Mode
- Manual/Auto/Semiauto/PTZ Trigger
- Number of Video Interfaces
- RJ-45, 10/100 Mbps Ethernet
- Additional Frame Rate
- 2nd Stream:1080p/1.3M/720p up to 30/25 fps; 3rdStream: D1/CIF up to 30/25 fps
- Number of Privacy Masking Areas
- 24
- Maximum Number of Users
- 20
- Third Stream Frame Rate
- D1/CIF up to 30/25 fps
- Electronic Image Stabilization
- On/Off
- Minimum Color Illumination
- 0.005 Lux
- Network Connector Type
- RJ45
- Lens Type
- Optical Zoom
- Minimum Aperature
- F1.6
- Maximum Aperature
- F4.4
Others
- Maximum Operating Ambient Temperature
- 60 / 140 °C / °F
- Frequency
- 50; 60 Hz
- Maximum Operating Humidity
- 95 %
- Cold Start Temperature
- –40 C/F
- Power Supply
- 100-240 VAC
- Minimum Electronic Shutter Speed
- 1/1 sec
- Maximum Electronic Shutter Speed
- 1/30,000 sec
- Infrared Distance
- 200
- Input Voltage
- 100-240 VAC
- Minimum Operating Ambient Temperature
- –40
- Video Analytics
- ADPRO IntrusionTrace2, ADPRO LoiterTrace2, Face Detection
- Optical Zoom
- 12X
- Image Detection Type
- 1080p HD Network Explosion-proof Camera
- Minimum B/W Illumination
- 0.0005 Lux
- Vertical Angle of View
- 37.87-1.79 degree
- Sub Stream Frame Rate
- 1080p/1.3M/720p up to 30/25 fps
- Camera Type
- 1080p HD Network Explosion-proof Camera
- Horizontal Angle of View
- 62.35 Degree
- Communication Protocols
- IPv4/v6; TCP/IP; UDP; RTP; RTSP; HTTP; HTTPS; SSL; ICMP; FTP; SMTP; DHCP; PPPoE; UPnP; IGMP; SNMP; Bonjour; DNS; DDNS; IEEE 802.1x; QoS; NTP; IP Filter; ONVIF; RS485; Pelco P; Pelco D
- Alarm & Event Types
- Motion in the scene; alarm inputs; network failure; and/or camera tampering
- Auto Resume after Power Failure
- Auto
- Minimum Focal Length
- 4.5 mm
- Signal to noise ratio
- 52decibel
- CODEC
- H.265 / H.264 / MJPEG
- Face Detection
- Yes
- Brand
- Honeywell
- Video Streams
- 3
- Image Sensor Format
- CMOS
- Supported Web Browsers
- Internet Explorer® (11.0+), Firefox, Chrome
- White Balance
- Auto/Indoor/Outdoor/ATW/Manual/ Outdoor Auto/Sodium Lamp Auto/ Sodium Lamp
- Alarm Connector Type
- 1/1 (washer control)
- Product Type
- Surveillance Camera
- Interoperability
- ONVIF Profile S and Q
- Maximum Focal Length
- 135 mm
- Languages
- English; Arabic; Czech; Dutch; French; German; Italian; Japanese; Korean; Polish; Portuguese; Russian; Simplified; Chinese; Spanish; Turkish
- Motion Detection Zones
- On/Off
- Backlight Compensation Type
- BLC/HLC/WDR (120 dB)
- Recording and Storage Method
- Micro SD card
- Detection Sensor Type
- Image Sensor
- Resolution
- 1080p (1920×1080p)
- Maximum Frame Rate
- 1080p up to 60/50 fps;1.3M/720p up to 30/25 fps
- Digital Zoom
- 16x
- Power Connector Type
- Power input: 3-pin
- Infrared Cut Filter
- Auto/Manual
- Audio Connector Type
- 1-way input; 1-way output
- Wide Dynamic Range
- 120 dB
- Supported OS
- Windows® 7 32-bit/64-bit
- Storage Capacity
- 64 GB
- Day/Night Mode
- Auto/Color/BW
- Regulatory Approvals
- ATEX
- Compatible Environments
- Indoor; Outdoor
- Includes
- Network Explosion-Proof IP Camera; ATEX; 1/2.8" CMOS; 1080p Resolution; 30x Zoom; WDR; 4.5-135 mm MFZ; H.265/H.264; with Wiper; IP68; 220 VAC; –40°C to 60°C
- Alarm & Event Notifications
- Record to FTP; Relay output; Email; Preset; Tour; Snapshot
- Focus Mode
- Manual/Auto/Semiauto/PTZ Trigger
- Number of Video Interfaces
- RJ-45, 10/100 Mbps Ethernet
- Additional Frame Rate
- 2nd Stream:1080p/1.3M/720p up to 30/25 fps; 3rdStream: D1/CIF up to 30/25 fps
- Number of Privacy Masking Areas
- 24
- Maximum Number of Users
- 20
- Third Stream Frame Rate
- D1/CIF up to 30/25 fps
- Electronic Image Stabilization
- On/Off
- Minimum Color Illumination
- 0.005 Lux
- Network Connector Type
- RJ45
- Lens Type
- Optical Zoom
- Minimum Aperature
- F1.6
- Maximum Aperature
- F4.4
- Video Analytics : ADPRO IntrusionTrace2, ADPRO LoiterTrace2, Face Detection
- Optical Zoom : 12X
- Image Detection Type : 1080p HD Network Explosion-proof Camera
- Minimum B/W Illumination : 0.0005 Lux
- Vertical Angle of View : 37.87-1.79 degree
- Sub Stream Frame Rate : 1080p/1.3M/720p up to 30/25 fps
- Camera Type : 1080p HD Network Explosion-proof Camera
- Horizontal Angle of View : 62.35 Degree
- Communication Protocols : IPv4/v6; TCP/IP; UDP; RTP; RTSP; HTTP; HTTPS; SSL; ICMP; FTP; SMTP; DHCP; PPPoE; UPnP; IGMP; SNMP; Bonjour; DNS; DDNS; IEEE 802.1x; QoS; NTP; IP Filter; ONVIF; RS485; Pelco P; Pelco D
- Alarm & Event Types : Motion in the scene; alarm inputs; network failure; and/or camera tampering
- Auto Resume after Power Failure : Auto
- Minimum Focal Length : 4.5 mm
- Signal to noise ratio : 52decibel
- CODEC : H.265 / H.264 / MJPEG
- Face Detection : Yes
- Brand : Honeywell
- Video Streams : 3
- Image Sensor Format : CMOS
- Supported Web Browsers : Internet Explorer® (11.0+), Firefox, Chrome
- White Balance : Auto/Indoor/Outdoor/ATW/Manual/ Outdoor Auto/Sodium Lamp Auto/ Sodium Lamp
- Alarm Connector Type : 1/1 (washer control)
- Product Type : Surveillance Camera
- Interoperability : ONVIF Profile S and Q
- Maximum Focal Length : 135 mm
- Languages : English; Arabic; Czech; Dutch; French; German; Italian; Japanese; Korean; Polish; Portuguese; Russian; Simplified; Chinese; Spanish; Turkish
- Motion Detection Zones : On/Off
- Backlight Compensation Type : BLC/HLC/WDR (120 dB)
- Recording and Storage Method : Micro SD card
- Detection Sensor Type : Image Sensor
- Resolution : 1080p (1920×1080p)
- Maximum Frame Rate : 1080p up to 60/50 fps;1.3M/720p up to 30/25 fps
- Digital Zoom : 16x
- Power Connector Type : Power input: 3-pin
- Infrared Cut Filter : Auto/Manual
- Audio Connector Type : 1-way input; 1-way output
- Wide Dynamic Range : 120 dB
- Supported OS : Windows® 7 32-bit/64-bit
- Storage Capacity : 64 GB
- Day/Night Mode : Auto/Color/BW
- Regulatory Approvals : ATEX
- Compatible Environments : Indoor; Outdoor
- Includes : Network Explosion-Proof IP Camera; ATEX; 1/2.8" CMOS; 1080p Resolution; 30x Zoom; WDR; 4.5-135 mm MFZ; H.265/H.264; with Wiper; IP68; 220 VAC; –40°C to 60°C
- Alarm & Event Notifications : Record to FTP; Relay output; Email; Preset; Tour; Snapshot
- Focus Mode : Manual/Auto/Semiauto/PTZ Trigger
- Number of Video Interfaces : RJ-45, 10/100 Mbps Ethernet
- Additional Frame Rate : 2nd Stream:1080p/1.3M/720p up to 30/25 fps; 3rdStream: D1/CIF up to 30/25 fps
- Number of Privacy Masking Areas : 24
- Maximum Number of Users : 20
- Third Stream Frame Rate : D1/CIF up to 30/25 fps
- Electronic Image Stabilization : On/Off
- Minimum Color Illumination : 0.005 Lux
- Network Connector Type : RJ45
- Lens Type : Optical Zoom
- Minimum Aperature : F1.6
- Maximum Aperature : F4.4
- Maximum Operating Ambient Temperature : 60 / 140 °C / °F
- Frequency : 50; 60 Hz
- Maximum Operating Humidity : 95 %
- Cold Start Temperature : –40 C/F
- Power Supply : 100-240 VAC
- Minimum Electronic Shutter Speed : 1/1 sec
- Maximum Electronic Shutter Speed : 1/30,000 sec
- Infrared Distance : 200
- Input Voltage : 100-240 VAC
- Minimum Operating Ambient Temperature : –40