/content/hbtbt/ae/en/search-results.html

    Housings & Hardware

    60 Series Camera Accessories and Mounting Brackets

    Honeywell’s 60 Series camera accessories and mounting brackets support a wide range of installation options for Honeywell 60 Series IP cameras.

    Overview

    Honeywell’s 60 Series accessories and mounting brackets feature simple, clean lines, rugged construction and options suitable for indoor or outdoor mounting use and offer excellent value at an attractive price.

    The mounts provide easy cable routing with no exposed wiring, and the cameras can be

    installed, adjusted, and tested without repositioning the housing. All of the mounts

    and accessories are suitable for indoor or outdoor use.

    The junction box, pendant mount bracket, wall mount bracket, pendant mount cap and pendant mount adapter are constructed of die-cast aluminum. The in ceiling mount bracket is made of

    SECC steel. The pole mount bracket and corner mount bracket is made of SPCC steel.

    PLEASE NOTE:

    Select 60 Series Camera Accessories are also compatible with certain Honeywell 35 series or 70 Series cameras. Please refer to the current 35 Series, 60 Series, or 70 Series camera accessories datasheet and cross reference matrix or the individual camera datasheet to see which accessories and mounts are recommended by camera model number

    Features & Benefits:
    • Low Profile, Contemporary Design
    • Economically Priced
    • Easy Cable Feedthrough
    • Die-Casting Aluminum, SECC steel or SPCC steel construction
    • Off-White Powder Coat Finish (Junction Box For Bullet Camera is Dark Grey)
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security