/content/hbtbt/ae/en/search-results.html

Housings & Hardware

Plate and Rubber

Honeywell’s 60 Series mounts and accessories provide a wide range of installation options for the Honeywell 60 Series IP cameras, including junction box, in ceiling mount bracket, wall mount bracket, pole mount bracket, corner mount bracket, etc.

Overview

Honeywell’s 60 Series mounts and accessories provide a wide range of installation options for the Honeywell 60 Series IP cameras, including junction box, in ceiling mount bracket, wall mount bracket, pole mount bracket, corner mount bracket, etc. The mounts provide easy cable routing with no exposed wiring, and the cameras can be installed, adjusted, and tested without repositioning the housing. All of the mounts and accessories are suitable for indoor or outdoor use. The junction box, pendant mount bracket, wall mount bracket, pendant mount cap and pendant mount adapter are constructed of die-casting aluminum. The in ceiling mount bracket is made of SECC steel. The pole mount bracket, corner mount bracket is made of SPCC steel.

Features & Benefits:
  • Low Profile, Contemporary Design,
  • Economically Priced,
  • Easy Cable-Feedthrough,
  • Die-Casting Aluminum,
  • Steel,
  • Off-White Powder Finish,
  • Indoor/Outdoor
Product Number
SKUs
Image
SKU
Description
alt
HA60APR
Plate and Rubber, 0.276kg, AluminiumRubber
Image
SKU
Description
alt
HA60APR
Plate and Rubber, 0.276kg, AluminiumRubber