Lenses
IP Box Camera Lens
The IP Box Camera Lenses by Honeywell offers incomparable high definition resolution at full frame rate, progressive scan technology, and edge enhancement for outstanding picture clarity.
The IP Box Camera Lenses by Honeywell offers incomparable high definition resolution at full frame rate, progressive scan technology, and edge enhancement for outstanding picture clarity. ONVIF (Profile S/G) compliance ensures hassle-free, flexible system integration. These cameras are perfect for installations that require excellent picture quality at minimal bandwidth, with a flexible design that mounts easily to a wall or ceiling. Boasting a sleek modern design and offering 4K high definition images, these cameras are suited for a wide range of applications.
Features & Benefits:- Ultra HD 4K/12 MP resolution at 20 fps or 8 MP at 25/30 fps
- Excellent low light performance with down to 0.03 lux BW
- Digital WDR
- True Day/Night capability with vivid colour pictures in the day and clear black-and-white images at night
- RoHS
- UL
- EN 50130-4
Others
- Resolution
- 12
- Maximum Aperture
- F2.2
- Minimum Focal Length
- 30millimetre
- Maximum Focal Length
- 120millimetre
- Maximum Aperature
- F2.2
Others
- Resolution
- 12
- Maximum Aperture
- F2.2
- Minimum Focal Length
- 30millimetre
- Maximum Focal Length
- 120millimetre
- Maximum Aperature
- F2.2
- Resolution : 12
- Maximum Aperture : F2.2
- Minimum Focal Length : 30millimetre
- Maximum Focal Length : 120millimetre
- Maximum Aperature : F2.2