/content/hbtbt/ae/en/search-results.html

    Bullet Cameras

    60 Series - Bullet Cameras

    Honeywell 60 Series 5MP AI outdoor bullet cameras offer exceptional performance, LPR and other enhanced video/object analytics, and increased cybersecurity for rugged outdoor enterprise applications where compliance is essential

    Overview

    Honeywell’s new and improved 60 Series 5MP AI outdoor bullet cameras offer enhanced video/object analytics that highlight intricate details such as license plates, persons, objects, and vehicles (LPR license must be purchased separately).

    Engineered to provide exceptional image clarity in low or fluctuating lighting (bright sunshine and shadows), these rugged cameras are built to withstand harsh outdoor enviroments and serve as a strong visual deterrent to intruders.

    These cameras feature the latest FIPS 140-3 encryption standard and include expanded local storage capacity of up to 1 TB, making them an ideal solution for enterprise-level deployments where cybersecurity and regulatory compliance are critical.

    Features & Benefits:
    • Upgraded WDR (up to 140 dB) to significantly reduce image glare
    • Increased IR distance (up to 100 m (328 ft))
    • P-Iris/DC-Iris and improved minimum illumination (0.007 Lux@30 IRE) for better image quality in variable or low light conditions
    • Improved shutter speed (1/100000 ~ 1/5) allows faster capture of moving subjects, reducing motion blur and producing sharper images
    • Enhanced 3D noise reduction to eliminate visual noise resulting in crisper details for identifying objects or people in video footage
    • Smart IR Technology automatically adjusts to changing light conditions and object distances for better capture of details even in dimly lit or nighttime scenes
    • Probabilistic AI video/object analytics to quickly detect suspicious activities and identify attributes such as faces, vehicles, gender, age, colors of cars or personal attire for faster investigative search
    • License Plate Recognition (LPR) - requires additional license (ordered separately)
    • Secure Boot and latest FIPS 140-3 chipset provide secure data integrity and privacy
    • Upgraded local storage (up to 1 TB) or 4X the amount of previous models to significantly boost camera data management and retention capacity
    • ONVIF Profile S,G,T,M
    • Rugged construction built to withstand challenging outdoor environments (IP 66, IP67, NEMA 4X, TS-2, IK10)
    • Flexible wall, pole or ceiling mounting options
    Certifications:
    • NDAA Compliant
    • NIS2 Compliant
    • 5 Year Warranty