Bullet Cameras
equIP® Series Corrosion-Proof IP Camera
The equIP® Series corrosion-proof IP cameras are designed for use in highly corrosive environments. The network cameras feature an AISI 316L stainless steel housing to provide maximum protection against deterioration.
The equIP® Series corrosion-proof IP cameras are designed for use in highly corrosive environments. The network cameras feature an AISI 316L stainless steel housing to provide maximum protection against deterioration. The camera provides extremely crisp video with up to two million effective pixels and 30x optical zoom for continuous surveillance. These cameras are ideally suited for industrial chemical, petrochemical, marine, naval, and offshore platforms.
Features & Benefits:- 1/2.8-inch progressive scan imager
- 4.5 to 135 mm, F1.6 to F1.4, 30x optical zoom lens
- True day and night (TDN) IR-cut filter and true wide dynamic range (WDR) up to 120 dB
- Ultra low-light performance down to 0.0005 lux B/W
- Multiple, selectable compression formats (H.265,H.264, and MJPEG)
- Up to 50/60 fps primary stream and up to 25/30 fps secondary stream; triple stream support
- Built-in analytics including face detection and intrusion tracing; built-in cybersecurity hardware chipset
- Global language support for web GUI and online help
- ONVIF® Profile S
- IP66 and IP68 weatherproof rating
- Emissions: EN 55032; EN 61000-6-4
- Immunity: EN 50130-4
- Safety: EN60950-1; EN60950-22
- RoHS: EN 50581
Others
- Cold Start Temperature
- -20 degree Celsius
- Minimum Operating Humidity
- 10 Percentage
- Maximum Electronic Shutter Speed
- 1/30000 second (time unit)
- Maximum Operating Humidity
- 95 Percentage
- Maximum Power Consumption
- 42 watt
- Input Voltage
- 24 voltage alternating current
- Minimum Electronic Shutter Speed
- 1/1 second (time unit)
- Resolution
- 1920 x 1080 pixel
- Network Connector Type
- RJ45
- Vertical Angle of View
- 37.87 - 1.79degree
- Minimum Focal Length
- 4.5millimetre
- Number of Alarm Inputs
- 1
- Communication Protocols
- RJ45
- Minimum Field of View
- 2.53° (H) x 1.79° (V)
- Minimum B/W Illumination
- 0 lux
- Electronic Image Stabilization
- On
- Off
- Languages
- French
- Czech
- Polish
- Arabic
- Spanish
- Dutch
- Simplified Chinese
- Korean
- German
- Turkish
- Italian
- Portuguese
- Japanese
- Russian
- Face Detection
- Yes
- Video Analytics
- IntrusionTrace
- Number of Alarm Outputs
- 1
- Supported OS
- Windows 7 64-Bit
- Wide Dynamic Range
- 120 dB
- White Balance
- Outdoor
- Auto
- Manual
- Horizontal Angle of View
- 62.35 - 2.53degree
- Number of Privacy Masking Areas
- 24
- Camera Type
- IP
- Digital Zoom
- 16x
- Security
- HTTPS
- Brand
- Honeywell Security
- Image Sensor Format
- 1/2.8inch
- Defog Settings
- On
- Off
- Infrared Cut Filter
- Auto (ICR)
- Maximum Field of View
- 62.35° (H) x 37.87° (V)
- Backlight Compensation Type
- HLC
- WDR
- Lens Type
- MFZ
- Minimum Color Illumination
- 0.005 lux
- Signal to noise ratio
- 55 dB
- Day/Night Mode
- Yes
- Power Connector Type
- 3-Pin
- Optical Zoom
- 30x
- Alarm & Event Types
- Motion Detection
- Intrusion
- IP Address Conflict
- Video Tampering
- Alarm Connector Type
- RS485
- Compatible Environments
- Indoor
- Outdoor
- Focus Mode
- Auto
- CODEC
- H.265
- MJPEG
- Maximum Focal Length
- 135millimetre
- Supported Web Browsers
- Internet Explorer (11.0+)
- Firefox
- Maximum Aperature
- F4.4
- Minimum Aperature
- F1.6
Others
- Cold Start Temperature
- -20 degree Celsius
- Minimum Operating Humidity
- 10 Percentage
- Maximum Electronic Shutter Speed
- 1/30000 second (time unit)
- Maximum Operating Humidity
- 95 Percentage
- Maximum Power Consumption
- 42 watt
- Input Voltage
- 24 voltage alternating current
- Minimum Electronic Shutter Speed
- 1/1 second (time unit)
- Resolution
- 1920 x 1080 pixel
- Network Connector Type
- RJ45
- Vertical Angle of View
- 37.87 - 1.79degree
- Minimum Focal Length
- 4.5millimetre
- Number of Alarm Inputs
- 1
- Communication Protocols
- RJ45
- Minimum Field of View
- 2.53° (H) x 1.79° (V)
- Minimum B/W Illumination
- 0 lux
- Electronic Image Stabilization
- On
- Off
- Languages
- French
- Czech
- Polish
- Arabic
- Spanish
- Dutch
- Simplified Chinese
- Korean
- German
- Turkish
- Italian
- Portuguese
- Japanese
- Russian
- Face Detection
- Yes
- Video Analytics
- IntrusionTrace
- Number of Alarm Outputs
- 1
- Supported OS
- Windows 7 64-Bit
- Wide Dynamic Range
- 120 dB
- White Balance
- Outdoor
- Auto
- Manual
- Horizontal Angle of View
- 62.35 - 2.53degree
- Number of Privacy Masking Areas
- 24
- Camera Type
- IP
- Digital Zoom
- 16x
- Security
- HTTPS
- Brand
- Honeywell Security
- Image Sensor Format
- 1/2.8inch
- Defog Settings
- On
- Off
- Infrared Cut Filter
- Auto (ICR)
- Maximum Field of View
- 62.35° (H) x 37.87° (V)
- Backlight Compensation Type
- HLC
- WDR
- Lens Type
- MFZ
- Minimum Color Illumination
- 0.005 lux
- Signal to noise ratio
- 55 dB
- Day/Night Mode
- Yes
- Power Connector Type
- 3-Pin
- Optical Zoom
- 30x
- Alarm & Event Types
- Motion Detection
- Intrusion
- IP Address Conflict
- Video Tampering
- Alarm Connector Type
- RS485
- Compatible Environments
- Indoor
- Outdoor
- Focus Mode
- Auto
- CODEC
- H.265
- MJPEG
- Maximum Focal Length
- 135millimetre
- Supported Web Browsers
- Internet Explorer (11.0+)
- Firefox
- Maximum Aperature
- F4.4
- Minimum Aperature
- F1.6
- Resolution : 1920 x 1080 pixel
- Network Connector Type : RJ45
- Vertical Angle of View : 37.87 - 1.79degree
- Minimum Focal Length : 4.5millimetre
- Number of Alarm Inputs : 1
- Communication Protocols : RJ45
- Minimum Field of View : 2.53° (H) x 1.79° (V)
- Minimum B/W Illumination : 0 lux
- Electronic Image Stabilization : On|Off
- Languages : French|Czech|Polish|Arabic|Spanish|Dutch|Simplified Chinese|Korean|German|Turkish|Italian|Portuguese|Japanese|Russian
- Face Detection : Yes
- Video Analytics : IntrusionTrace
- Number of Alarm Outputs : 1
- Supported OS : Windows 7 64-Bit
- Wide Dynamic Range : 120 dB
- White Balance : Outdoor|Auto|Manual
- Horizontal Angle of View : 62.35 - 2.53degree
- Number of Privacy Masking Areas : 24
- Camera Type : IP
- Digital Zoom : 16x
- Security : HTTPS
- Brand : Honeywell Security
- Image Sensor Format : 1/2.8inch
- Defog Settings : On|Off
- Infrared Cut Filter : Auto (ICR)
- Maximum Field of View : 62.35° (H) x 37.87° (V)
- Backlight Compensation Type : HLC|WDR
- Lens Type : MFZ
- Minimum Color Illumination : 0.005 lux
- Signal to noise ratio : 55 dB
- Day/Night Mode : Yes
- Power Connector Type : 3-Pin
- Optical Zoom : 30x
- Alarm & Event Types : Motion Detection|Intrusion|IP Address Conflict|Video Tampering
- Alarm Connector Type : RS485
- Compatible Environments : Indoor|Outdoor
- Focus Mode : Auto
- CODEC : H.265|MJPEG
- Maximum Focal Length : 135millimetre
- Supported Web Browsers : Internet Explorer (11.0+)|Firefox
- Maximum Aperature : F4.4
- Minimum Aperature : F1.6
- Cold Start Temperature : -20 degree Celsius
- Minimum Operating Humidity : 10 Percentage
- Maximum Electronic Shutter Speed : 1/30000 second (time unit)
- Maximum Operating Humidity : 95 Percentage
- Maximum Power Consumption : 42 watt
- Input Voltage : 24 voltage alternating current
- Minimum Electronic Shutter Speed : 1/1 second (time unit)