Bullet Cameras
equIP Series Low-Light IP Rugged Bullet Camera
The equIP® Series low-light IP rugged bullet cameras offer incomparable picture clarity, hassle-free flexible system integration, and secure data transmission — and they install easily too.
The equIP® Series low-light IP rugged bullet cameras offer incomparable picture clarity, hassle-free flexible system integration, and secure data transmission — and they install easily too. The equIP Series provides excellent picture quality at minimal bandwidth while offering maximum protection against dust, dirt, and water. Boasting sleek, modern designs and offering up to 4K HD images, these cameras are suited for a wide range of security applications.
Features & Benefits:- Embedded analytics with face detection, audio detection, video tampering, motion detection, scene change, and people counting
- Advanced analytics with ADPRO® IntrusionTrace™, ADPRO LoiterTrace™ analytics, additional Xtralis® license application required
- 50 m (164 ft) IR distance, depending on scene reflectance
- Excellent low-light performance with down to 0 lux BW (with IR LEDs on)
- Up to 6 MP resolution at 1 to 25/30 fps; up to triple stream support
- 4.1 to 16.4 mm, F1.53, motorized focus and zoom lens (86 to 35° angle view)
- Rugged outdoor housing with IP67 rating and IK10 vandal resistance rating
- Corridor mode viewing capability
- Onboard camera storage of up to 128 GB Micro SD card (not included)
- ONVIF® Profile S, G, and Q compliant
- Emissions: EN55032, ANSI C63.4-2014, ICE 003 Rev6, AS/NZ CISPR 32:2013
- Immunity: EN50130-4
- EU Safety: EN60950-1, EN60950-22
- North America Safety: UL Listed to UL/CSA 60950-1, 60950-22
- RoHS: EN50581
Others
- Frequency
- 50/60 hertz
- Maximum Power Consumption
- 18 watt
- Minimum Electronic Shutter Speed
- 1/30 second (time unit)
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Maximum Operating Humidity
- 95 Percentage
- Power Supply
- PoE
- Number of Privacy Masking Areas
- 4
- Gore Vents
- Yes
- Scanning System
- Progressive Scan
- Number of Alarm Inputs
- 2
- Image Sensor Format
- 1/1.8inch
- POE Class
- PoE Class 4
- Number of Alarm Outputs
- 1
- Face Detection
- Yes
- Horizontal Angle of View
- 86 - 35degree
- Gains Control
- Auto
- Manual
- Minimum Color Illumination
- 0.004 lux
- Camera Type
- IP
- Brand
- Honeywell Security
- Lens Type
- MFZ
- Signal to noise ratio
- ?50 dB
- Defog Settings
- Off
- Auto
- Manual
- Detection Sensor Type
- Infrared
- Minimum B/W Illumination
- 0 lux
- Resolution
- 3072 x 2048 pixel
- Maximum Aperature
- F1.53
Others
- Frequency
- 50/60 hertz
- Maximum Power Consumption
- 18 watt
- Minimum Electronic Shutter Speed
- 1/30 second (time unit)
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Maximum Operating Humidity
- 95 Percentage
- Power Supply
- PoE
- Number of Privacy Masking Areas
- 4
- Gore Vents
- Yes
- Scanning System
- Progressive Scan
- Number of Alarm Inputs
- 2
- Image Sensor Format
- 1/1.8inch
- POE Class
- PoE Class 4
- Number of Alarm Outputs
- 1
- Face Detection
- Yes
- Horizontal Angle of View
- 86 - 35degree
- Gains Control
- Auto
- Manual
- Minimum Color Illumination
- 0.004 lux
- Camera Type
- IP
- Brand
- Honeywell Security
- Lens Type
- MFZ
- Signal to noise ratio
- ?50 dB
- Defog Settings
- Off
- Auto
- Manual
- Detection Sensor Type
- Infrared
- Minimum B/W Illumination
- 0 lux
- Resolution
- 3072 x 2048 pixel
- Maximum Aperature
- F1.53
- Number of Privacy Masking Areas : 4
- Gore Vents : Yes
- Scanning System : Progressive Scan
- Number of Alarm Inputs : 2
- Image Sensor Format : 1/1.8inch
- POE Class : PoE Class 4
- Number of Alarm Outputs : 1
- Face Detection : Yes
- Horizontal Angle of View : 86 - 35degree
- Gains Control : Auto|Manual
- Minimum Color Illumination : 0.004 lux
- Camera Type : IP
- Brand : Honeywell Security
- Lens Type : MFZ
- Signal to noise ratio : ?50 dB
- Defog Settings : Off|Auto|Manual
- Detection Sensor Type : Infrared
- Minimum B/W Illumination : 0 lux
- Resolution : 3072 x 2048 pixel
- Maximum Aperature : F1.53
- Frequency : 50/60 hertz
- Maximum Power Consumption : 18 watt
- Minimum Electronic Shutter Speed : 1/30 second (time unit)
- Maximum Electronic Shutter Speed : 1/100000 second (time unit)
- Maximum Operating Humidity : 95 Percentage
- Power Supply : PoE