Bullet Cameras
equIP Series Rugged IR Bullet Camera
The equIP Series rugged IR bullet cameras are true day and night (TDN) capable cameras offering outstanding picture clarity, hassle-free flexible system integration, and secure data transmission — and they look great too.
The equIP Series rugged IR bullet cameras are true day and night (TDN) capable cameras offering outstanding picture clarity, hassle-free flexible system integration, and secure data transmission — and they look great too. These fully-featured attractive cameras are perfect for outdoor installations that require excellent picture quality at minimal bandwidth while offering maximum protection against dust, dirt, and water. Boasting a sleek modern design and offering high definition images, the cameras are suited for a wide range of applications.
Features & Benefits:- 60m (195 ft) IR distance, depending on scene reflectance; excellent low-light performance with down to 0 lux BW (with IR LEDs on)
- True wide dynamic range (WDR)
- Up to triple stream support
- Rugged outdoor housing with IP67 ingress protection rating and IK10 vandal resistance rating
- Corridor mode viewing capability
- Onboard camera storage up to 128 GB Micro SD card (not included)
- 12V DC/2W output
- ONVIF Profile S, G, and Q compliant
- EMISSIONS
- FCC Part 15, CE (EN 55032); Complies with RCM (AS/NZS)
- IMMUNITY
- CE (EN 50130-4)
- SAFETY
- North America UL Listed to UL/CSA 60950-1,
- CE (EN 60950-1);
- North America UL Listed to UL/CSA 60950-22,
- CE (EN 60950-22)
- ROHS
- EN 50581
Others
- Brand
- Honeywell Security
Others
- Brand
- Honeywell Security
- Brand : Honeywell Security