Dome Cameras
equIP® Series Network Low-Light Rugged 6 MP Dome Camera
The equIP® Series network low-light rugged 6 MP dome cameras provide excellent picture quality at minimal bandwidth while offering maximum protection against dust, dirt, and water. These cameras are suited for a wide range of security applications.
The equIP® Series network low-light rugged 6 MP dome cameras offer incomparable picture clarity, hassle-free flexible system integration, and secure data transmission — and they install easily too. The equIP Series provides excellent picture quality at minimal bandwidth while offering maximum protection against dust, dirt, and water. Boasting sleek, modern designs and offering up to 4K HD images, these cameras are suited for a wide range of security applications.
Features & Benefits:
• 1/1.8-inch 6 MP progressive scan imager
• Embedded analytics with face detection, audio detection, video tampering, motion detection, scene change, and people counting
• Advanced analytics with ADPRO® IntrusionTrace™, ADPRO LoiterTrace™ analytics, additional Xtralis® license application required
• 50 m (164 ft) IR distance, depending on scene reflectance
• Up to triple stream support
• Up to 6 MP resolution at 1 to 25/30 fps
• Rugged outdoor housing with IP67 rating and IK10 vandal resistance rating
• Corridor mode viewing capability
• Onboard camera storage up to 128 GB Micro SD card (not included)
• ONVIF® profile S, G, and Q compliant
Certifications:
• Emissions: EN55032, ANSI C63.4-2014, ICE 003 Rev6, AS/NZ CISPR 32:2013
• Immunity: EN50130-4
• EU Safety: EN60950-1, EN60950-22
• North America Safety: UL Listed to UL/CSA 60950-1, 60950-22
• RoHS: EN50581
Others
- Frequency
- 50/60 hertz
- Maximum Power Consumption
- 18 watt
- Power Supply
- PoE
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Maximum Operating Humidity
- 95 Percentage
- Minimum Electronic Shutter Speed
- 1/30 second (time unit)
- Input Voltage
- 24 voltage alternating current
- 12 voltage direct current
- Infrared Distance
- 50 metre
- 164 foot
- Security
- Hardware Chipset for Private Key
- IP Filter
- User Access Log
- IEEE 802.1x
- FTP Disabled
- PCI-DSS Compliance
- Digest Authentication
- HTTPS
- TLS1.2
- User Account & Password Protection
- SSH/Telnet Closed
- Audio Interface
- Line Out
- Image Detection Type
- Infrared
- Horizontal Angle of View
- 107 - 35degree
- Lens Type
- MFZ
- Audio Detection
- Yes
- Sub Stream Frame Rate
- 25/30 fps
- Audio Stream Type
- Full Duplex
- Simplex
- Scanning System
- Progressive Scan
- Electronic Image Stabilization
- On
- Off
- Number of Alarm Outputs
- 1
- White Balance
- Outdoor
- Manual
- Auto
- Natural
- Street Lamp
- Customized Region
- Micro SD Function
- Automatic Recording when Network Fails
- Event Trigger Recording
- Continuous & Scheduled Recording
- Supported Web Browsers
- Firefox
- Chrome
- Internet Explorer (11.0+)
- Safari
- Languages
- Simplified Chinese
- German
- Turkish
- Spanish
- Portuguese
- Dutch
- Russian
- Czech
- Korean
- Arabic
- Japanese
- Polish
- French
- Italian
- Alarm & Event Notifications
- Relay Output
- Snapshot
- Record on SD Card
- Recording and Storage Method
- MicroSDHC Card, Class 10 (Not Included)
- Signal to noise ratio
- ?50 dB
- Image Sensor Format
- 1/1.8inch
- Resolution
- 3072 x 2048 pixel
- Camera Type
- IP
- Infrared Cut Filter
- Auto (ICR)
- Minimum B/W Illumination
- 0 lux
- POE Class
- PoE Class 4
- Minimum Color Illumination
- 0.004 lux
- Number of Privacy Masking Areas
- 4
- Maximum Frame Rate
- 5 MP (2560 x 1920)
- 1.3 MP (1280 x 960)
- 3 MP (2304 x 1296)
- 3 MP (2048 x 1536)
- 6 MP (3072 x 2048)
- 3 MP (1920 x 1080)
- 1.3 MP 720p (1280 x 720) at 1 - 25/30 ft/s
- Backlight Compensation Type
- SSA
- DWDR
- HLC
- BLC
- CODEC
- MJPEG
- H.265
- Third Stream Frame Rate
- 720 pixel (25/30 fps)
- D1 (25/30 fps)
- Day/Night Mode
- Yes
- Gore Vents
- Yes
- Number of IR LEDs
- 1
- Defog Settings
- Auto
- Manual
- Off
- Gains Control
- Manual
- Auto
- Number of Alarm Inputs
- 1
- Face Detection
- Yes
- Storage Capacity
- 128 gal(US)/d
- Communication Protocols
- RJ45
- Brand
- Honeywell Security
- Bit Rate Control Type
- VBR
- CBR
- Detection Sensor Type
- Infrared
- Supported OS
- Windows 7 64-Bit
- Maximum Aperature
- F1.53
Others
- Frequency
- 50/60 hertz
- Maximum Power Consumption
- 18 watt
- Power Supply
- PoE
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Maximum Operating Humidity
- 95 Percentage
- Minimum Electronic Shutter Speed
- 1/30 second (time unit)
- Input Voltage
- 24 voltage alternating current
- 12 voltage direct current
- Infrared Distance
- 50 metre
- 164 foot
- Security
- Hardware Chipset for Private Key
- IP Filter
- User Access Log
- IEEE 802.1x
- FTP Disabled
- PCI-DSS Compliance
- Digest Authentication
- HTTPS
- TLS1.2
- User Account & Password Protection
- SSH/Telnet Closed
- Audio Interface
- Line Out
- Image Detection Type
- Infrared
- Horizontal Angle of View
- 107 - 35degree
- Lens Type
- MFZ
- Audio Detection
- Yes
- Sub Stream Frame Rate
- 25/30 fps
- Audio Stream Type
- Full Duplex
- Simplex
- Scanning System
- Progressive Scan
- Electronic Image Stabilization
- On
- Off
- Number of Alarm Outputs
- 1
- White Balance
- Outdoor
- Manual
- Auto
- Natural
- Street Lamp
- Customized Region
- Micro SD Function
- Automatic Recording when Network Fails
- Event Trigger Recording
- Continuous & Scheduled Recording
- Supported Web Browsers
- Firefox
- Chrome
- Internet Explorer (11.0+)
- Safari
- Languages
- Simplified Chinese
- German
- Turkish
- Spanish
- Portuguese
- Dutch
- Russian
- Czech
- Korean
- Arabic
- Japanese
- Polish
- French
- Italian
- Alarm & Event Notifications
- Relay Output
- Snapshot
- Record on SD Card
- Recording and Storage Method
- MicroSDHC Card, Class 10 (Not Included)
- Signal to noise ratio
- ?50 dB
- Image Sensor Format
- 1/1.8inch
- Resolution
- 3072 x 2048 pixel
- Camera Type
- IP
- Infrared Cut Filter
- Auto (ICR)
- Minimum B/W Illumination
- 0 lux
- POE Class
- PoE Class 4
- Minimum Color Illumination
- 0.004 lux
- Number of Privacy Masking Areas
- 4
- Maximum Frame Rate
- 5 MP (2560 x 1920)
- 1.3 MP (1280 x 960)
- 3 MP (2304 x 1296)
- 3 MP (2048 x 1536)
- 6 MP (3072 x 2048)
- 3 MP (1920 x 1080)
- 1.3 MP 720p (1280 x 720) at 1 - 25/30 ft/s
- Backlight Compensation Type
- SSA
- DWDR
- HLC
- BLC
- CODEC
- MJPEG
- H.265
- Third Stream Frame Rate
- 720 pixel (25/30 fps)
- D1 (25/30 fps)
- Day/Night Mode
- Yes
- Gore Vents
- Yes
- Number of IR LEDs
- 1
- Defog Settings
- Auto
- Manual
- Off
- Gains Control
- Manual
- Auto
- Number of Alarm Inputs
- 1
- Face Detection
- Yes
- Storage Capacity
- 128 gal(US)/d
- Communication Protocols
- RJ45
- Brand
- Honeywell Security
- Bit Rate Control Type
- VBR
- CBR
- Detection Sensor Type
- Infrared
- Supported OS
- Windows 7 64-Bit
- Maximum Aperature
- F1.53
- Security : Hardware Chipset for Private Key|IP Filter|User Access Log|IEEE 802.1x|FTP Disabled|PCI-DSS Compliance|Digest Authentication|HTTPS|TLS1.2|User Account & Password Protection|SSH/Telnet Closed
- Audio Interface : Line Out
- Image Detection Type : Infrared
- Horizontal Angle of View : 107 - 35degree
- Lens Type : MFZ
- Audio Detection : Yes
- Sub Stream Frame Rate : 25/30 fps
- Audio Stream Type : Full Duplex|Simplex
- Scanning System : Progressive Scan
- Electronic Image Stabilization : On|Off
- Number of Alarm Outputs : 1
- White Balance : Outdoor|Manual|Auto|Natural|Street Lamp|Customized Region
- Micro SD Function : Automatic Recording when Network Fails|Event Trigger Recording|Continuous & Scheduled Recording
- Supported Web Browsers : Firefox|Chrome|Internet Explorer (11.0+)|Safari
- Languages : Simplified Chinese|German|Turkish|Spanish|Portuguese|Dutch|Russian|Czech|Korean|Arabic|Japanese|Polish|French|Italian
- Alarm & Event Notifications : Relay Output|Email|Snapshot|Record on SD Card
- Recording and Storage Method : MicroSDHC Card, Class 10 (Not Included)
- Signal to noise ratio : ?50 dB
- Image Sensor Format : 1/1.8inch
- Resolution : 3072 x 2048 pixel
- Camera Type : IP
- Infrared Cut Filter : Auto (ICR)
- Minimum B/W Illumination : 0 lux
- POE Class : PoE Class 4
- Minimum Color Illumination : 0.004 lux
- Number of Privacy Masking Areas : 4
- Maximum Frame Rate : 5 MP (2560 x 1920)|1.3 MP (1280 x 960)|3 MP (2304 x 1296)|3 MP (2048 x 1536)|6 MP (3072 x 2048)|3 MP (1920 x 1080)|1.3 MP 720p (1280 x 720) at 1 - 25/30 ft/s
- Backlight Compensation Type : SSA|DWDR|HLC|BLC
- CODEC : MJPEG|H.265
- Third Stream Frame Rate : 720 pixel (25/30 fps)|D1 (25/30 fps)
- Day/Night Mode : Yes
- Gore Vents : Yes
- Number of IR LEDs : 1
- Defog Settings : Auto|Manual|Off
- Gains Control : Manual|Auto
- Number of Alarm Inputs : 1
- Face Detection : Yes
- Storage Capacity : 128 gal(US)/d
- Communication Protocols : RJ45
- Brand : Honeywell Security
- Bit Rate Control Type : VBR|CBR
- Detection Sensor Type : Infrared
- Supported OS : Windows 7 64-Bit
- Maximum Aperature : F1.53
- Frequency : 50/60 hertz
- Maximum Power Consumption : 18 watt
- Input Voltage : 24 voltage alternating current|12 voltage direct current
- Power Supply : PoE
- Maximum Electronic Shutter Speed : 1/100000 second (time unit)
- Infrared Distance : 50 metre|164 foot
- Maximum Operating Humidity : 95 Percentage
- Minimum Electronic Shutter Speed : 1/30 second (time unit)